
Cover Frame, Miluz Zeta, 12 Module, Warm Grey
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Cover Frame, Miluz Zeta, 12 Module, Warm Grey
Description
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Cover Frame, Miluz Zeta, 12 Module, Warm Grey |
---|---|
Range Name | Miluz ZeTa |
Category | Cover & Grid Plate |
Tax Class | GST-18 |
Color | Warm Grey |
No of Modules | 12 Mod |