Cover Frame, Miluz Zeta, 1 Module, Warm Grey

MZCP1M_WG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz ZeTa cover frame for 1 module by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 93mm x (H) 93mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Product Details

Product Name Cover Frame, Miluz Zeta, 1 Module, Warm Grey
Range Name Miluz ZeTa
Category Cover & Grid Plate
Tax Class GST-18
Color Warm Grey
No of Modules 1 Mod

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Warm Grey
MZSW101M1W_WG
Price starting from
₹ 174.00
₹ 69.60
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, With Indicator, Warm Grey
MZSWI101M1W_WG
Price starting from
₹ 384.00
₹ 153.60
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, Warm Grey
MZSW161M1W_WG
Price starting from
₹ 348.00
₹ 139.20
Switch
MZSWI161M1W_WG
Price starting from
₹ 474.00
₹ 189.60
Bell Press Switch, Miluz Zeta, 6A, 1 Module, Warm Grey
MZBP1M_WG
Price starting from
₹ 336.00
₹ 134.40
Fan Regulator, Miluz Zeta, 4-Step, 1 Module, Warm Grey
MZFR4STP1M_WG
Price starting from
₹ 1,128.00
₹ 451.20
Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, Warm Grey
MZUSBA1M_WG
Price starting from
₹ 2,640.00
₹ 1,056.00
Telephone Socket, Miluz Zeta, Rj11, With Shutter, 1 Module, Warm Grey
MZRJ111M_WG
Price starting from
₹ 312.00
₹ 124.80

Product related to this item

Cover Frame
MZCP12M_WG
Price starting from
₹ 875.00
₹ 350.00
Cover Frame, Miluz Zeta, 18 Module, Warm Grey
MZCP18M_WG
Price starting from
₹ 1,213.00
₹ 485.20
Cover Frame, Miluz Zeta, 2 Module, Warm Grey
MZCP2M_WG
Price starting from
₹ 218.00
₹ 87.20
Cover Frame, Miluz Zeta, 3 Module, Warm Grey
MZCP3M_WG
Price starting from
₹ 275.00
₹ 110.00
Cover Frame
MZCP3MU_WG
Price starting from
₹ 300.00
₹ 120.00
Cover Frame, Miluz Zeta, 4 Module, Warm Grey
MZCP4M_WG
Price starting from
₹ 319.00
₹ 127.60
Cover Frame, Miluz Zeta, 6 Module, Warm Grey
MZCP6M_WG
Price starting from
₹ 425.00
₹ 170.00
Cover Frame, Miluz Zeta, Linear, 8 Module, Warm Grey
MZCP8MH_WG
Price starting from
₹ 538.00
₹ 215.20