Bell Press Switch, Miluz Zeta, 6A, 1 Module, Warm Grey

MZBP1M_WG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz ZeTa bell press switch by Schneider Electric, actuated effortlessly with a rocker. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.84mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Product Details

Product Name Bell Press Switch, Miluz Zeta, 6A, 1 Module, Warm Grey
Range Name Miluz ZeTa
Category Bell Push
Tax Class GST-18
Color Warm Grey
Current Rating 6A
No of Modules 1 Mod

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Cover Frame, Miluz Zeta, 2 Module, Warm Grey
MZCP2M_WG
Price starting from
₹ 218.00
₹ 87.20
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Warm Grey
MZSW101M1W_WG
Price starting from
₹ 174.00
₹ 69.60
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, With Indicator, Warm Grey
MZSWI101M1W_WG
Price starting from
₹ 384.00
₹ 153.60
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, Warm Grey
MZSW161M1W_WG
Price starting from
₹ 348.00
₹ 139.20
Switch
MZSWI161M1W_WG
Price starting from
₹ 474.00
₹ 189.60
Blank Cover
MZBLANK1M_WG
Price starting from
₹ 74.00
₹ 29.60

Product related to this item

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Warm Grey
MZSW101M1W_WG
Price starting from
₹ 174.00
₹ 69.60
Switch
MZSW101M2W_WG
Price starting from
₹ 318.00
₹ 127.20
Switch, Miluz Zeta, 32A, 2 Pole, 2 Module, With Indicator, Warm Grey
MZSWI322MDP_WG
Price starting from
₹ 1,308.00
₹ 523.20
Bell Press Switch, Miluz Zeta, 6A, 2 Module, Warm Grey
MZBP2M_WG
Price starting from
₹ 504.00
₹ 201.60
Bell Press Switch, Miluz Zeta, 6A, Indicator, 1 Module, Warm Grey
MZBPI1M_WG
Price starting from
₹ 432.00
₹ 172.80
Bell Press Switch, Miluz Zeta, 6A, Indicator, 2 Module, Warm Grey
MZBPI2M_WG
Price starting from
₹ 588.00
₹ 235.20
Fan Regulator
MZFR5STP2M_WG
Price starting from
₹ 1,344.00
₹ 537.60