Switch, Miluz Zeta, 16A, 1 Way, 1 Module, With Indicator, Warm Grey
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, With Indicator, Warm Grey
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Discover the Miluz ZeTa one-way switch with LED indicator by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 16A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
Overview
| Product Name | Switch, Miluz Zeta, 16A, 1 Way, 1 Module, With Indicator, Warm Grey |
|---|---|
| Category | Switches |
| Country of Origin | India |
| Tax Class | GST-18 |
| Current Rating | 16A |
| Indicator Availability | With indicator |
| Manufacturer | Schneider Electric |
| Range | MILUZ |
| Range of product | MILUZ ZETA |
| Aesthetic name | MILUZ |
| Product or component type | SWITCH |
| Main colour tint | WARM GREY |
| Device presentation | BASIC ELEMENT WITH CENTRAL COVER PLATE |
| Device mounting | FLUSH |
| Colour tint | WARM GREY |
| Switch function | 1-WAY |
| Ambient air temperature for operation | -5…45 °C |
| Number of rocker | 1 |
| Local signalling | LED INDICATOR |
| Rated current | 16 A |
| Material | POLYCARBONATE AND POLYAMIDE |
| Number of modules | 1 MODULE |
| fixing mode | SNAP-FITTED |
| Connections - terminals | SCREW TERMINALS |
| Surface finish | MATT |
| Height | 44.85 MM |
| Width | 22.4 MM |
| Depth | 40.74 MM |
| Actuator | ROCKER |
| Network frequency | 50 HZ |
| surface treatment | PAINTED |
| Network type | AC |
| [Ue] rated operational voltage | 250 V |
| Technology type | ELECTROMECHANICAL |
| Standards | IS 3854 |
| Product certifications | ISI |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.074 CM |
| Package 1 Width | 2.24 CM |
| Package 1 Length | 4.55 CM |
| Package 1 Weight | 19 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 450.2 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.34400573208722734 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00880057570093458 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.018848193146417443 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.935 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.16893138629283486 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Discover the Miluz ZeTa one-way switch with LED indicator by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 16A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
Overview
| Product Name | Switch, Miluz Zeta, 16A, 1 Way, 1 Module, With Indicator, Warm Grey |
|---|---|
| Category | Switches |
| Country of Origin | India |
| Tax Class | GST-18 |
| Current Rating | 16A |
| Indicator Availability | With indicator |
| Manufacturer | Schneider Electric |
| Range | MILUZ |
| Range of product | MILUZ ZETA |
| Aesthetic name | MILUZ |
| Product or component type | SWITCH |
| Main colour tint | WARM GREY |
| Device presentation | BASIC ELEMENT WITH CENTRAL COVER PLATE |
| Device mounting | FLUSH |
| Colour tint | WARM GREY |
| Switch function | 1-WAY |
| Ambient air temperature for operation | -5…45 °C |
| Number of rocker | 1 |
| Local signalling | LED INDICATOR |
| Rated current | 16 A |
| Material | POLYCARBONATE AND POLYAMIDE |
| Number of modules | 1 MODULE |
| fixing mode | SNAP-FITTED |
| Connections - terminals | SCREW TERMINALS |
| Surface finish | MATT |
| Height | 44.85 MM |
| Width | 22.4 MM |
| Depth | 40.74 MM |
| Actuator | ROCKER |
| Network frequency | 50 HZ |
| surface treatment | PAINTED |
| Network type | AC |
| [Ue] rated operational voltage | 250 V |
| Technology type | ELECTROMECHANICAL |
| Standards | IS 3854 |
| Product certifications | ISI |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.074 CM |
| Package 1 Width | 2.24 CM |
| Package 1 Length | 4.55 CM |
| Package 1 Weight | 19 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 450.2 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.34400573208722734 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00880057570093458 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.018848193146417443 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.935 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.16893138629283486 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |