Control the speed of your fan with the Miluz ZeTa 5-step fan regulator by Schneider Electric, designed with 2 module to bring both style and functionality to your electrical installations. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its nominal output power is 120W. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 56.22mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 11037 standard and has ISI product certification.
Product Name | Fan regulator, Miluz ZeTa, 5-step, 2 module, warm grey |
---|---|
Range Name | Miluz ZeTa |
Tax Class | GST-18 |
Color | Warm Grey |