USB charger, Miluz ZeTa, A+C type, 220-240V, 2.4A, 12W, 1 module, warm grey

Share
In stock
SKU
MZUSBAC1M_WG
Regular Price ₹ 3,660 Special Price ₹ 3,294
10% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz ZeTa A+C type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 220-240VAC at 50/60Hz with 2.4A output current. Its nominal output power is 12W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 41.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.

More Information
Product Name USB charger, Miluz ZeTa, A+C type, 220-240V, 2.4A, 12W, 1 module, warm grey
Range Name Miluz ZeTa
Tax Class GST-18
Color Warm Grey
Write Your Own Review
You're reviewing:USB charger, Miluz ZeTa, A+C type, 220-240V, 2.4A, 12W, 1 module, warm grey
Your Rating

No sellers found for this product.