Easy9 Metal P&S Unit 30A 3P+E 3Mod
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 Metal P&S Unit 30A 3P+E 3Mod
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Easy9 Metal Plug&Socket Unit 30A 3P+E 3Mod
Country of Origin: India
Overview
| Product Name | Easy9 Metal P&S Unit 30A 3P+E 3Mod |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Category | DB |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | METAL CLAD P&S UNITS |
| Product or component type | CONSUMER UNIT EQUIPPED |
| Device application | POWER SOCKET DISTRIBUTION |
| Provided equipment | ELECTRA PLUG AND SOCKET ENCLOSURE DIN RAIL |
| enclosure type | ENCLOSURE FOR PLUG AND SOCKET |
| Enclosure mounting | SURFACEFLUSH |
| Type of front cover | DOOR WITH WINDOW |
| Total number of 18 mm modules | 3 |
| Network frequency | 50 HZ |
| Poles description | 3P + E |
| Cable entry | 1 KNOCK-OUT AT TOP1 KNOCK-OUT AT BOTTOM |
| [In] rated current | 30 A |
| [Ue] rated operational voltage | 240/415 V |
| Enclosure material | METAL |
| Height | EXTERNAL: 276 MM |
| Width | EXTERNAL: 131.5 MM |
| Depth | EXTERNAL : 63 MM |
| Colour | WHITE (RAL 9003) |
| Net weight | 1.8 KG |
| Standards | IEC 61439 |
| IP degree of protection | IP30 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.1 CM |
| Package 1 Width | 27.6 CM |
| Package 1 Length | 13.2 CM |
| Package 1 Weight | 2.0 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Product contains PVC |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 43 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.456288442815449 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5982677139375735 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.35525148655427957 |
| Carbon footprint of the installation phase [A5] | 0.4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.365 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.9296180605384565 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
Easy9 Metal Plug&Socket Unit 30A 3P+E 3Mod
Country of Origin: India
Overview
| Product Name | Easy9 Metal P&S Unit 30A 3P+E 3Mod |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Category | DB |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | METAL CLAD P&S UNITS |
| Product or component type | CONSUMER UNIT EQUIPPED |
| Device application | POWER SOCKET DISTRIBUTION |
| Provided equipment | ELECTRA PLUG AND SOCKET ENCLOSURE DIN RAIL |
| enclosure type | ENCLOSURE FOR PLUG AND SOCKET |
| Enclosure mounting | SURFACEFLUSH |
| Type of front cover | DOOR WITH WINDOW |
| Total number of 18 mm modules | 3 |
| Network frequency | 50 HZ |
| Poles description | 3P + E |
| Cable entry | 1 KNOCK-OUT AT TOP1 KNOCK-OUT AT BOTTOM |
| [In] rated current | 30 A |
| [Ue] rated operational voltage | 240/415 V |
| Enclosure material | METAL |
| Height | EXTERNAL: 276 MM |
| Width | EXTERNAL: 131.5 MM |
| Depth | EXTERNAL : 63 MM |
| Colour | WHITE (RAL 9003) |
| Net weight | 1.8 KG |
| Standards | IEC 61439 |
| IP degree of protection | IP30 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.1 CM |
| Package 1 Width | 27.6 CM |
| Package 1 Length | 13.2 CM |
| Package 1 Weight | 2.0 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Product contains PVC |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 43 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.456288442815449 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5982677139375735 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.35525148655427957 |
| Carbon footprint of the installation phase [A5] | 0.4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.365 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.9296180605384565 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |