 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Easy9 Metal P&S Unit 20A 1P+N+E 2Mod
            
                EZ9EMS220            
        
                
                    
                        
                            ₹ 2,133.00                        
                    
                
                        
                
                
                        ₹ 1,066.50                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    EZ9EMS220                
                
                
                    Easy9 Metal P&S Unit 20A 1P+N+E 2Mod                
                
                
            | Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free shipping on orders above ₹499 | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Easy9 Metal P&S Unit 20A 1P+N+E 2Mod
                    
                        
                            ₹ 2,133.00                        
                    
                
                        
                
                
                        ₹ 1,066.50                    
                
                
                
            
        Description
Easy9 Metal Plug&Socket Unit 20A 1P+N+E 2Mod
Country of Origin: India
Product Details
| Product Name | Easy9 Metal P&S Unit 20A 1P+N+E 2Mod | 
|---|---|
| Range Name | Easy9 | 
| Tax Class | GST-18 | 
| Operating Voltage | 240V/415V | 
| Category | DB | 
| Current Rating | 20A | 
| Frequency | 50Hz | 
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account