EZ9 Enclosure 4 Modules
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
EZ9 Enclosure 4 Modules
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Country of Origin: India
Overview
| Product Name | EZ9 Enclosure 4 Modules |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Category | DB |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product or component type | ENCLOSURE |
| enclosure type | METAL ENCLOSURE |
| Provided equipment | DIN RAIL |
| Enclosure mounting | FLUSHSURFACE |
| Total number of 18 mm modules | 4 |
| Network number of phases | SINGLE OR THREE PHASES |
| Number of ways | 4 WAYS |
| Cable entry | 1 KNOCK-OUT AT TOP1 KNOCK-OUT AT BOTTOM |
| Type of door | SINGLE DOOR |
| [In] rated current | 63 A (MAXIMUM) |
| [Ue] rated operational voltage | 240/415 V |
| Enclosure material | METAL |
| Height | EXTERNAL: 151 MM |
| Depth | EXTERNAL : 59 MM |
| Width | EXTERNAL: 110 MM |
| Colour | WHITE (RAL 9003) |
| Targeted country | INDIA |
| Standards | IEC 61439 |
| IP degree of protection | IP30 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7 CM |
| Package 1 Width | 13 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 530 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 496 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.505916437346094 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.158540944193457 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0941416439368841 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.306348786042691 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Description
Country of Origin: India
Overview
| Product Name | EZ9 Enclosure 4 Modules |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Category | DB |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product or component type | ENCLOSURE |
| enclosure type | METAL ENCLOSURE |
| Provided equipment | DIN RAIL |
| Enclosure mounting | FLUSHSURFACE |
| Total number of 18 mm modules | 4 |
| Network number of phases | SINGLE OR THREE PHASES |
| Number of ways | 4 WAYS |
| Cable entry | 1 KNOCK-OUT AT TOP1 KNOCK-OUT AT BOTTOM |
| Type of door | SINGLE DOOR |
| [In] rated current | 63 A (MAXIMUM) |
| [Ue] rated operational voltage | 240/415 V |
| Enclosure material | METAL |
| Height | EXTERNAL: 151 MM |
| Depth | EXTERNAL : 59 MM |
| Width | EXTERNAL: 110 MM |
| Colour | WHITE (RAL 9003) |
| Targeted country | INDIA |
| Standards | IEC 61439 |
| IP degree of protection | IP30 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7 CM |
| Package 1 Width | 13 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 530 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 496 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.505916437346094 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.158540944193457 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0941416439368841 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.306348786042691 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |