Easy9 VTPN DB 8 Ways Modular i/c
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 VTPN DB 8 Ways Modular i/c
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Easy9 product is a flush or surface mounted 8 ways VTPN distribution board. It comes with a double door and door opening side is reversible. The enclosure material is made of steel. current rating is 63A and insulation voltage 500V. the rated short-time withstand current is 17 kA for 0.25 s,[Uimp] rated impulse withstand voltage is 4kV. The color of the distribution board is white (RAL 9003). The dimensions are (W) 416mm x (H)558mm x (D) 135mm. The degree of protection is IP43 in an enclosure. The IK degree of protection is IK09. This distribution board is complies with IEC 61439-3 standard.
Overview
| Product Name | Easy9 VTPN DB 8 Ways Modular i/c |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Category | DB |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | VTPN |
| Device application | DISTRIBUTION |
| Product or component type | ENCLOSURE |
| Provided equipment | REMOVABLE GLAND PLATES REMOVABLE CENTRE PLATES EARTHING BAR NEUTRAL BAR FISHBONE BUSBAR BUSBAR LINK CABLE SHROUD NEUTRAL TERMINAL BLOCK |
| Enclosure mounting | FLUSHSURFACE |
| Total number of 18 mm modules | 24 |
| Number of ways | 8 WAYS |
| Enclosure material | POWDER COATED SHEET STEEL |
| Protection device type | ISOLATOR 3P OR 4P 63 A MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 3P OR 4P 63 A MAIN INCOMERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 3P OR 4P 63 A MAIN INCOMERRESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) 3P OR 4P 63 A MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 1P OR 3P 63 A OUTGOER |
| [In] rated current | 63 A |
| [Icw] rated short-time withstand current | 17 KA FOR 0.25 S |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Enclosure/cubicle description | DOUBLE DOOR ENCLOSURE |
| Door type | PLAIN |
| Door opening side | REVERSIBLE |
| Net weight | 13 KG |
| Height | EXTERNAL: 558 MM |
| Width | EXTERNAL: 416 MM |
| Depth | EXTERNAL : 119 MM |
| Colour | WHITE (RAL 9003) |
| Standards | IEC 61439-3 |
| IP degree of protection | IP43 |
| IK degree of protection | IK09 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13 CM |
| Package 1 Width | 44 CM |
| Package 1 Length | 59 CM |
| Package 1 Weight | 13 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 592 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 61.465874878300426 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 61 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.888740140594228 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 2.3091346626028173 |
| Carbon footprint of the installation phase [A5] | 2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 32.04251739349997 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 32 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This Easy9 product is a flush or surface mounted 8 ways VTPN distribution board. It comes with a double door and door opening side is reversible. The enclosure material is made of steel. current rating is 63A and insulation voltage 500V. the rated short-time withstand current is 17 kA for 0.25 s,[Uimp] rated impulse withstand voltage is 4kV. The color of the distribution board is white (RAL 9003). The dimensions are (W) 416mm x (H)558mm x (D) 135mm. The degree of protection is IP43 in an enclosure. The IK degree of protection is IK09. This distribution board is complies with IEC 61439-3 standard.
Overview
| Product Name | Easy9 VTPN DB 8 Ways Modular i/c |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Category | DB |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | VTPN |
| Device application | DISTRIBUTION |
| Product or component type | ENCLOSURE |
| Provided equipment | REMOVABLE GLAND PLATES REMOVABLE CENTRE PLATES EARTHING BAR NEUTRAL BAR FISHBONE BUSBAR BUSBAR LINK CABLE SHROUD NEUTRAL TERMINAL BLOCK |
| Enclosure mounting | FLUSHSURFACE |
| Total number of 18 mm modules | 24 |
| Number of ways | 8 WAYS |
| Enclosure material | POWDER COATED SHEET STEEL |
| Protection device type | ISOLATOR 3P OR 4P 63 A MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 3P OR 4P 63 A MAIN INCOMERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 3P OR 4P 63 A MAIN INCOMERRESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) 3P OR 4P 63 A MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 1P OR 3P 63 A OUTGOER |
| [In] rated current | 63 A |
| [Icw] rated short-time withstand current | 17 KA FOR 0.25 S |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Enclosure/cubicle description | DOUBLE DOOR ENCLOSURE |
| Door type | PLAIN |
| Door opening side | REVERSIBLE |
| Net weight | 13 KG |
| Height | EXTERNAL: 558 MM |
| Width | EXTERNAL: 416 MM |
| Depth | EXTERNAL : 119 MM |
| Colour | WHITE (RAL 9003) |
| Standards | IEC 61439-3 |
| IP degree of protection | IP43 |
| IK degree of protection | IK09 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13 CM |
| Package 1 Width | 44 CM |
| Package 1 Length | 59 CM |
| Package 1 Weight | 13 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 592 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 61.465874878300426 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 61 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.888740140594228 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 2.3091346626028173 |
| Carbon footprint of the installation phase [A5] | 2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 32.04251739349997 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 32 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |