calcPageSize())"
/>
Easy9 VTPN DB 12 Ways CVS i-c 100A
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Easy9 VTPN DB 12 Ways CVS i-c 100A
Description
This Easy9 product is a flush or surface mounted 12 ways VTPN distribution board. It comes with a double door and door opening side is reversible. The enclosure material is made of steel. current rating is 100A and insulation voltage 500V. the rated short-time withstand current is 17 kA for 0.25 s,[Uimp] rated impulse withstand voltage is 4kV. The color of the distribution board is white (RAL 9003). The dimensions are (W) 416mm x (H)77mm x (D) 135mm. The degree of protection is IP43 in an enclosure. The IK degree of protection is IK09. This distribution board is complies with IEC 61439-3 standard.
Product Details
| Product Name | Easy9 VTPN DB 12 Ways CVS i-c 100A |
|---|---|
| Range Name | Easy9 |
| Tax Class | GST-18 |
| Category | DB |