Easy9 Surge Arrestor T2 3P-N 45kA 400V

In stock
SKU
EZ9L33745
Regular Price ₹ 10,472 Special Price ₹ 5,445
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

This Easy9 product is a surge arrester. This product, according to Imax maximum discharge current of 45kA, is recommended for a medium risk level. It can be associated with a 50A and C curve tripping circuit breaker. The Uc maximum continuous operating voltage is 275VAC. The In nominal discharge current is 20kA. The Up maximum voltage protection level is 1.5kV It can be mounted on DIN rail for modular installation. Its width is 8 pitches of 9mm. According to IEC 60529 standard, the degree of protection is IP40 in modular enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -5°C to 70°C. This product complies with IEC 61643-11 standard.
More Information
Product Name Easy9 Surge Arrestor T2 3P-N 45kA 400V
Range Name Easy9
Tax Class GST-18
Category MCB
Write Your Own Review
You're reviewing:Easy9 Surge Arrestor T2 3P-N 45kA 400V
Your Rating

No sellers found for this product.