Easy9 Surge Arrestor T2 3P-N 20kA 400V
SKU :
EZ9L33720
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
EZ9L33720
Easy9 Surge Arrestor T2 3P-N 20kA 400V
Further Offers for this product:
No sellers found for this product.
₹ 6,981.00
₹ 3,490.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Surge Arrestor T2 3P-N 20kA 400V
₹ 6,981.00
₹ 3,490.50
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | Easy9 Surge Arrestor T2 3P-N 20kA 400V |
|---|---|
| Range Name | Easy9 |
| Tax Class | GST-18 |
| Category | MCB |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | Easy9 Surge Arrestor T2 3P-N 20kA 400V |
|---|---|
| Range Name | Easy9 |
| Tax Class | GST-18 |
| Category | MCB |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account