What is a variable speed drive?

A variable speed drive is an electronic device used to control the speed and torque of an electric motor by varying the frequency and voltage of the power supplied to it. It is also known as a (VFD) variable frequency drive or adjustable speed drive (ASD). They are widely used in industrial and commercial applications to achieve energy savings, improve process control, and extend equipment lifespan. By adjusting the frequency and voltage output to the motor, VSDs enable smooth acceleration and deceleration, precise speed control, and efficient operation over a wide range of operating conditions. This allows for significant energy savings by matching motor speed to the required load, reducing mechanical stress on the motor and associated equipment, and minimizing energy wastage during partial load conditions.

Variable Speed Drives & Soft Starters

169 results

Sort By arrow-down
Atv930 Ip21 1,5Kw 400V/480V Variable Spe
ATV930U15N4
Price starting from
₹ 195,023.00
₹ 78,009.20
Atv930 Ip21 0,75Kw 400V/480V Variable Sp
ATV930U07N4
Price starting from
₹ 185,745.00
₹ 74,298.00
variable speed drive IP21 18KW 400v/480v
ATV630D18N4
Price starting from
₹ 304,283.00
₹ 121,713.20
variable speed drive IP21 15KW 400v/480v
ATV630D15N4
Price starting from
₹ 261,447.00
₹ 104,578.80
variable speed drive IP21 11KW 400v/480v
ATV630D11N4
Price starting from
₹ 246,067.00
₹ 98,426.80
Variable Speed Drive Ip21 7,5Kw 400V/480
ATV630U75N4
Price starting from
₹ 213,034.00
₹ 85,213.60
Variable Speed Drive Ip21 5,5Kw 400V/480
ATV630U55N4
Price starting from
₹ 203,022.00
₹ 81,208.80
VARIABLE SPEED DRIVE IP21 4KW 400V/480V
ATV630U40N4
Price starting from
₹ 175,804.00
₹ 70,321.60
variable speed drive IP21 3KW 400v/480v
ATV630U30N4
Price starting from
₹ 173,126.00
₹ 69,250.40
Variable Speed Drive Ip21 2,2Kw 400V/480
ATV630U22N4
Price starting from
₹ 168,899.00
₹ 67,559.60
Variable Speed Drive Ip21 1,5Kw 400V/480
ATV630U15N4
Price starting from
₹ 160,455.00
₹ 64,182.00
Variable Speed Drive Ip21 0,75Kw 400V/48
ATV630U07N4
Price starting from
₹ 152,816.00
₹ 61,126.40

The components of a VSD are:

Variable speed drives (VSDs) offer several benefits:

Types of Variable Speed Drives

VSD comes in several types, each suited to specific applications and requirements:

FAQs