calcPageSize())"
/>
calcActive())">
Variable Speed Drive Ip21 0,75Kw 400V/48
ATV630U07N4
₹ 152,816.00
₹ 61,126.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATV630U07N4
Variable Speed Drive Ip21 0,75Kw 400V/48
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Variable Speed Drive Ip21 0,75Kw 400V/48
₹ 152,816.00
₹ 61,126.40
Description
variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 380 to 480V, IP21, UL type 1
Product Details
| Product Name | Variable Speed Drive Ip21 0,75Kw 400V/48 |
|---|---|
| Range Name | Altivar 600 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account