calcPageSize())"
/>
calcActive())">
Atv930 Ip21 1,5Kw 400V/480V Variable Spe
ATV930U15N4
₹ 195,023.00
₹ 78,009.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATV930U15N4
Atv930 Ip21 1,5Kw 400V/480V Variable Spe
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Atv930 Ip21 1,5Kw 400V/480V Variable Spe
₹ 195,023.00
₹ 78,009.20
Description
variable speed drive, Altivar Process ATV900, ATV930, 1.5kW, 400 to 480V, with braking unit, IP21
Product Details
| Product Name | Atv930 Ip21 1,5Kw 400V/480V Variable Spe |
|---|---|
| Range Name | Altivar 930 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account