variable speed drive, Altivar Process ATV600, ATV630, 3kW, 380 to 480V, IP21, UL type 1
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 380 to 480V, IP21, UL type 1
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 380 to 480V, IP21, UL type 1
Overview
| Product Name | variable speed drive, Altivar Process ATV600, ATV630, 3kW, 380 to 480V, IP21, UL type 1 |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | ALTIVAR PROCESS ATV600 |
| Product specific application | PROCESS AND UTILITIES |
| Product or component type | VARIABLE SPEED DRIVE |
| Variant | STANDARD VERSION |
| Device short name | ATV630 |
| Mounting mode | WALL MOUNT |
| Communication port protocol | ETHERNETMODBUS TCPMODBUS SERIAL |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| [Us] rated supply voltage | 380...480 V |
| Relative symmetric mains voltage tolerance | 10 % |
| Relative symmetric network frequency tolerance | 5 % |
| nominal output current | 7.2 A |
| IP degree of protection | IP21 |
| Product destination | ASYNCHRONOUS MOTORSSYNCHRONOUS MOTORS |
| EMC filter | INTEGRATED WITH 50 M CONFORMING TO IEC 61800-3 CATEGORY C2INTEGRATED WITH 150 M CONFORMING TO IEC 61800-3 CATEGORY C3 |
| IP degree of protection | IP21 CONFORMING TO IEC 61800-5-1IP21 CONFORMING TO IEC 60529 |
| Degree of protection | UL TYPE 1 CONFORMING TO UL 508C |
| Type of cooling | FORCED CONVECTION |
| Supply frequency | 50...60 HZ - 5...5 % |
| Motor power kW | 3 KW (NORMAL DUTY)2.2 KW (HEAVY DUTY) |
| Motor power hp | 3 HP HEAVY DUTY |
| Line current | 5.8 A AT 380 V (NORMAL DUTY)5.1 A AT 480 V (NORMAL DUTY)4.5 A AT 380 V (HEAVY DUTY)4 A AT 480 V (HEAVY DUTY) |
| Continuous output current | 7.2 A AT 4 KHZ FOR NORMAL DUTY5.6 A AT 4 KHZ FOR HEAVY DUTY |
| Speed drive output frequency | 0.1…500 HZ |
| Safety function | STO (SAFE TORQUE OFF) SIL 3 |
| Option card | SLOT A: COMMUNICATION MODULE, PROFIBUS DP V1SLOT A: COMMUNICATION MODULE, PROFINETSLOT A: COMMUNICATION MODULE, DEVICENETSLOT A: COMMUNICATION MODULE, MODBUS TCP/ETHERNET/IPSLOT A: COMMUNICATION MODULE, CANOPEN DAISY CHAIN RJ45SLOT A: COMMUNICATION MODULE, CANOPEN SUB-D 9SLOT A: COMMUNICATION MODULE, CANOPEN SCREW TERMINALSSLOT A/SLOT B: DIGITAL AND ANALOG I/O EXTENSION MODULESLOT A/SLOT B: OUTPUT RELAY EXTENSION MODULESLOT A: COMMUNICATION MODULE, ETHERNET IP/MODBUS TCP/MD-LINKCOMMUNICATION MODULE, BACNET MS/TPCOMMUNICATION MODULE, ETHERNET POWERLINK |
| Discrete input number | 8 |
| Discrete input type | DI7, DI8 PROGRAMMABLE AS PULSE INPUT: 0…30 KHZ, 24 V DC ( |
| Discrete input logic | 16 PRESET SPEEDS |
| Discrete output type | RELAY OUTPUTS R1A, R1B, R1C 250 V AC 3000 MARELAY OUTPUTS R1A, R1B, R1C 30 V DC 3000 MARELAY OUTPUTS R2A, R2C 250 V AC 5000 MARELAY OUTPUTS R2A, R2C 30 V DC 5000 MARELAY OUTPUTS R3A, R3C 250 V AC 5000 MARELAY OUTPUTS R3A, R3C 30 V DC 5000 MA |
| Analogue input number | 3 |
| Analogue input type | AI1, AI2, AI3 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITSAI1, AI2, AI3 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITSAI2 VOLTAGE ANALOG INPUT: - 10...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITS |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT DQ-, DQ+: 30 V DCSOFTWARE-CONFIGURABLE CURRENT DQ-, DQ+: 100 MA |
| Relay output number | 3 |
| Relay output type | CONFIGURABLE RELAY LOGIC R1: FAULT RELAY NO/NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R3: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLES |
| Maximum switching current | RELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1, R2, R3: 5 MA AT 24 V DC |
| Network number of phases | 3 PHASES |
| Physical interface | ETHERNET2-WIRE RS 485 |
| Method of access | SLAVE MODBUS TCP |
| Transmission rate | 10, 100 MBITS4800 BPS, 9600 BPS, 19200 BPS, 38.4 KBPS |
| Transmission frame | RTU |
| Permissible temporary current boost | 1.1 X IN DURING 60 S (NORMAL DUTY)1.5 X IN DURING 60 S (HEAVY DUTY) |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Type of polarization | NO IMPEDANCE |
| Frequency resolution | DISPLAY UNIT: 0.1 HZANALOG INPUT: 0.012/50 HZ |
| Electrical connection | CONTROL: REMOVABLE SCREW TERMINALS 0.5...1.5 MM²/20 AWG...16 AWGMOTOR: SCREW TERMINAL 2.5...6 MM²/14 AWG...10 AWGLINE SIDE: SCREW TERMINAL 2.5...6 MM²/14 AWG...10 AWG |
| Connector type | RJ45 (ON THE REMOTE GRAPHIC TERMINAL) FOR ETHERNET/MODBUS TCPRJ45 (ON THE REMOTE GRAPHIC TERMINAL) FOR MODBUS SERIAL |
| Exchange mode | HALF DUPLEX, FULL DUPLEX, AUTONEGOTIATION ETHERNET/MODBUS TCP |
| Number of addresses | 1…247 FOR MODBUS SERIAL |
| Supply | EXTERNAL SUPPLY FOR DIGITAL INPUTS: 24 V DC (19…30 V), |
| Local signalling | 3 LEDS FOR LOCAL DIAGNOSTIC3 LEDS (DUAL COLOUR) FOR EMBEDDED COMMUNICATION STATUS4 LEDS (DUAL COLOUR) FOR COMMUNICATION MODULE STATUS1 LED (RED) FOR PRESENCE OF VOLTAGE |
| Input compatibility | DI1...DI6: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2DI5, DI6: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 65A-68STOA, STOB: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2 |
| Discrete input logic | POSITIVE LOGIC (SOURCE) (DI1...DI8), < 5 V (STATE 0), > 11 V (STATE 1)NEGATIVE LOGIC (SINK) (DI1...DI8), > 16 V (STATE 0), < 10 V (STATE 1) |
| Sampling duration | 2 MS +/- 0.5 MS (DI1...DI4) - DISCRETE INPUT5 MS +/- 1 MS (DI5, DI6) - DISCRETE INPUT5 MS +/- 0.1 MS (AI1, AI2, AI3) - ANALOG INPUT10 MS +/- 1 MS (AO1) - ANALOG OUTPUT |
| Accuracy | +/- 0.6 % AI1, AI2, AI3 FOR A TEMPERATURE VARIATION 60 °C ANALOG INPUT+/- 1 % AO1, AO2 FOR A TEMPERATURE VARIATION 60 °C ANALOG OUTPUT |
| Linearity error | AI1, AI2, AI3: +/- 0.15 % OF MAXIMUM VALUE FOR ANALOG INPUTAO1, AO2: +/- 0.2 % FOR ANALOG OUTPUT |
| Refresh time | RELAY OUTPUT (R1, R2, R3): 5 MS (+/- 0.5 MS) |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Discrete and process manufacturing | BUILDING - HVAC COMPRESSOR CENTRIFUGALFOOD AND BEVERAGE PROCESSING OTHER APPLICATIONMINING MINERAL AND METAL FANMINING MINERAL AND METAL PUMPOIL AND GAS FANWATER AND WASTE WATER OTHER APPLICATIONBUILDING - HVAC SCREW COMPRESSORFOOD AND BEVERAGE PROCESSING PUMPFOOD AND BEVERAGE PROCESSING FANFOOD AND BEVERAGE PROCESSING ATOMIZATIONOIL AND GAS ELECTRO SUBMERSIBLE PUMP (ESP)OIL AND GAS WATER INJECTION PUMPOIL AND GAS JET FUEL PUMPOIL AND GAS COMPRESSOR FOR REFINERYWATER AND WASTE WATER CENTRIFUGE PUMPWATER AND WASTE WATER POSITIVE DISPLACEMENT PUMPWATER AND WASTE WATER ELECTRO SUBMERSIBLE PUMP (ESP)WATER AND WASTE WATER SCREW PUMPWATER AND WASTE WATER LOBE COMPRESSORWATER AND WASTE WATER SCREW COMPRESSORWATER AND WASTE WATER COMPRESSOR CENTRIFUGALWATER AND WASTE WATER FANWATER AND WASTE WATER CONVEYORWATER AND WASTE WATER MIXER |
| Power range | 2.2…3 KW AT 380…440 V 3 PHASES2.2…3 KW AT 480…500 V 3 PHASES |
| Enclosure mounting | WALL MOUNTED |
| 4 quadrant operation possible | FALSE |
| Asynchronous motor control profile | CONSTANT TORQUE STANDARDOPTIMIZED TORQUE MODEVARIABLE TORQUE STANDARD |
| Synchronous motor control profile | PERMANENT MAGNET MOTORSYNCHRONOUS RELUCTANCE MOTOR |
| Maximum output frequency | 500 KHZ |
| Acceleration and deceleration ramps | LINEAR ADJUSTABLE SEPARATELY FROM 0.01...9999 S |
| Motor slip compensation | ADJUSTABLECAN BE SUPPRESSEDNOT AVAILABLE IN PERMANENT MAGNET MOTOR LAWAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 2...12 KHZ ADJUSTABLE4...12 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | FALSE |
| Maximum input current | 5.8 A |
| Maximum output voltage | 480.0 V |
| Apparent power | 4.2 KVA AT 480 V (NORMAL DUTY)3.3 KVA AT 480 V (HEAVY DUTY) |
| Maximum transient current | 8.4 A DURING 60 S (HEAVY DUTY)7.9 A DURING 60 S (NORMAL DUTY) |
| Network frequency | 50...60 HZ |
| Prospective line Isc | 50 KA |
| Base load current at high overload | 5.6 A |
| Base load current at low overload | 7.2 A |
| Power dissipation in W | NATURAL CONVECTION: 31 W AT 380 V, SWITCHING FREQUENCY 4 KHZFORCED CONVECTION: 78 W AT 380 V, SWITCHING FREQUENCY 4 KHZ |
| With safety function Safely Limited Speed (SLS) | FALSE |
| With safety function Safe brake management (SBC/SBT) | FALSE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | FALSE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | THERMAL PROTECTION: MOTORSAFE TORQUE OFF: MOTORMOTOR PHASE BREAK: MOTORTHERMAL PROTECTION: DRIVESAFE TORQUE OFF: DRIVEOVERHEATING: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERLOAD OF OUTPUT VOLTAGE: DRIVESHORT-CIRCUIT PROTECTION: DRIVEMOTOR PHASE BREAK: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVELINE SUPPLY PHASE LOSS: DRIVEOVERSPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Quantity per set | 1 |
| Width | 144 MM |
| Height | 350 MM |
| Depth | 203 MM |
| Net weight | 4.6 KG |
| Insulation resistance | > 1 MOHM 500 V DC FOR 1 MINUTE TO EARTH |
| Noise level | 54.5 DB CONFORMING TO 86/188/EEC |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 2…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -15…50 °C (WITHOUT DERATING)50…60 °C (WITH DERATING FACTOR) |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | ULDNV-GLATEX INERISTÜVATEX zone 2/22CSA |
| Marking | CE |
| Standards | UL 508CIEC 61800-3IEC 61800-3 ENVIRONMENT 1 CATEGORY C2EN/IEC 61800-3 ENVIRONMENT 2 CATEGORY C3IEC 61800-5-1IEC 61000-3-12IEC 60721-3IEC 61508IEC 13849-1 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S3 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 38 M3/H |
| Overvoltage category | III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Noise level | 54.5 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -40…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.000 CM |
| Package 1 Width | 40.500 CM |
| Package 1 Length | 31.500 CM |
| Package 1 Weight | 6.056 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 49.336 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 77 |
| Total lifecycle Carbon footprint | 1 632 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 84.44662541711564 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 84 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.1105402298953293 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 3.4641094251042284 |
| Carbon footprint of the installation phase [A5] | 3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1536.609658790748 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 537 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6.354629527303394 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6 kg CO2 eq. |
| Average percentage of recycled plastic content | 3 % |
| Average percentage of ASI certified metals | 100 % |
| SCIP Number | 4de62941-2f5a-4018-a63f-6ca03d378705 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 380 to 480V, IP21, UL type 1
Overview
| Product Name | variable speed drive, Altivar Process ATV600, ATV630, 3kW, 380 to 480V, IP21, UL type 1 |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | ALTIVAR PROCESS ATV600 |
| Product specific application | PROCESS AND UTILITIES |
| Product or component type | VARIABLE SPEED DRIVE |
| Variant | STANDARD VERSION |
| Device short name | ATV630 |
| Mounting mode | WALL MOUNT |
| Communication port protocol | ETHERNETMODBUS TCPMODBUS SERIAL |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| [Us] rated supply voltage | 380...480 V |
| Relative symmetric mains voltage tolerance | 10 % |
| Relative symmetric network frequency tolerance | 5 % |
| nominal output current | 7.2 A |
| IP degree of protection | IP21 |
| Product destination | ASYNCHRONOUS MOTORSSYNCHRONOUS MOTORS |
| EMC filter | INTEGRATED WITH 50 M CONFORMING TO IEC 61800-3 CATEGORY C2INTEGRATED WITH 150 M CONFORMING TO IEC 61800-3 CATEGORY C3 |
| IP degree of protection | IP21 CONFORMING TO IEC 61800-5-1IP21 CONFORMING TO IEC 60529 |
| Degree of protection | UL TYPE 1 CONFORMING TO UL 508C |
| Type of cooling | FORCED CONVECTION |
| Supply frequency | 50...60 HZ - 5...5 % |
| Motor power kW | 3 KW (NORMAL DUTY)2.2 KW (HEAVY DUTY) |
| Motor power hp | 3 HP HEAVY DUTY |
| Line current | 5.8 A AT 380 V (NORMAL DUTY)5.1 A AT 480 V (NORMAL DUTY)4.5 A AT 380 V (HEAVY DUTY)4 A AT 480 V (HEAVY DUTY) |
| Continuous output current | 7.2 A AT 4 KHZ FOR NORMAL DUTY5.6 A AT 4 KHZ FOR HEAVY DUTY |
| Speed drive output frequency | 0.1…500 HZ |
| Safety function | STO (SAFE TORQUE OFF) SIL 3 |
| Option card | SLOT A: COMMUNICATION MODULE, PROFIBUS DP V1SLOT A: COMMUNICATION MODULE, PROFINETSLOT A: COMMUNICATION MODULE, DEVICENETSLOT A: COMMUNICATION MODULE, MODBUS TCP/ETHERNET/IPSLOT A: COMMUNICATION MODULE, CANOPEN DAISY CHAIN RJ45SLOT A: COMMUNICATION MODULE, CANOPEN SUB-D 9SLOT A: COMMUNICATION MODULE, CANOPEN SCREW TERMINALSSLOT A/SLOT B: DIGITAL AND ANALOG I/O EXTENSION MODULESLOT A/SLOT B: OUTPUT RELAY EXTENSION MODULESLOT A: COMMUNICATION MODULE, ETHERNET IP/MODBUS TCP/MD-LINKCOMMUNICATION MODULE, BACNET MS/TPCOMMUNICATION MODULE, ETHERNET POWERLINK |
| Discrete input number | 8 |
| Discrete input type | DI7, DI8 PROGRAMMABLE AS PULSE INPUT: 0…30 KHZ, 24 V DC ( |
| Discrete input logic | 16 PRESET SPEEDS |
| Discrete output type | RELAY OUTPUTS R1A, R1B, R1C 250 V AC 3000 MARELAY OUTPUTS R1A, R1B, R1C 30 V DC 3000 MARELAY OUTPUTS R2A, R2C 250 V AC 5000 MARELAY OUTPUTS R2A, R2C 30 V DC 5000 MARELAY OUTPUTS R3A, R3C 250 V AC 5000 MARELAY OUTPUTS R3A, R3C 30 V DC 5000 MA |
| Analogue input number | 3 |
| Analogue input type | AI1, AI2, AI3 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITSAI1, AI2, AI3 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITSAI2 VOLTAGE ANALOG INPUT: - 10...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITS |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT DQ-, DQ+: 30 V DCSOFTWARE-CONFIGURABLE CURRENT DQ-, DQ+: 100 MA |
| Relay output number | 3 |
| Relay output type | CONFIGURABLE RELAY LOGIC R1: FAULT RELAY NO/NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R3: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLES |
| Maximum switching current | RELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1, R2, R3: 5 MA AT 24 V DC |
| Network number of phases | 3 PHASES |
| Physical interface | ETHERNET2-WIRE RS 485 |
| Method of access | SLAVE MODBUS TCP |
| Transmission rate | 10, 100 MBITS4800 BPS, 9600 BPS, 19200 BPS, 38.4 KBPS |
| Transmission frame | RTU |
| Permissible temporary current boost | 1.1 X IN DURING 60 S (NORMAL DUTY)1.5 X IN DURING 60 S (HEAVY DUTY) |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Type of polarization | NO IMPEDANCE |
| Frequency resolution | DISPLAY UNIT: 0.1 HZANALOG INPUT: 0.012/50 HZ |
| Electrical connection | CONTROL: REMOVABLE SCREW TERMINALS 0.5...1.5 MM²/20 AWG...16 AWGMOTOR: SCREW TERMINAL 2.5...6 MM²/14 AWG...10 AWGLINE SIDE: SCREW TERMINAL 2.5...6 MM²/14 AWG...10 AWG |
| Connector type | RJ45 (ON THE REMOTE GRAPHIC TERMINAL) FOR ETHERNET/MODBUS TCPRJ45 (ON THE REMOTE GRAPHIC TERMINAL) FOR MODBUS SERIAL |
| Exchange mode | HALF DUPLEX, FULL DUPLEX, AUTONEGOTIATION ETHERNET/MODBUS TCP |
| Number of addresses | 1…247 FOR MODBUS SERIAL |
| Supply | EXTERNAL SUPPLY FOR DIGITAL INPUTS: 24 V DC (19…30 V), |
| Local signalling | 3 LEDS FOR LOCAL DIAGNOSTIC3 LEDS (DUAL COLOUR) FOR EMBEDDED COMMUNICATION STATUS4 LEDS (DUAL COLOUR) FOR COMMUNICATION MODULE STATUS1 LED (RED) FOR PRESENCE OF VOLTAGE |
| Input compatibility | DI1...DI6: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2DI5, DI6: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 65A-68STOA, STOB: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2 |
| Discrete input logic | POSITIVE LOGIC (SOURCE) (DI1...DI8), < 5 V (STATE 0), > 11 V (STATE 1)NEGATIVE LOGIC (SINK) (DI1...DI8), > 16 V (STATE 0), < 10 V (STATE 1) |
| Sampling duration | 2 MS +/- 0.5 MS (DI1...DI4) - DISCRETE INPUT5 MS +/- 1 MS (DI5, DI6) - DISCRETE INPUT5 MS +/- 0.1 MS (AI1, AI2, AI3) - ANALOG INPUT10 MS +/- 1 MS (AO1) - ANALOG OUTPUT |
| Accuracy | +/- 0.6 % AI1, AI2, AI3 FOR A TEMPERATURE VARIATION 60 °C ANALOG INPUT+/- 1 % AO1, AO2 FOR A TEMPERATURE VARIATION 60 °C ANALOG OUTPUT |
| Linearity error | AI1, AI2, AI3: +/- 0.15 % OF MAXIMUM VALUE FOR ANALOG INPUTAO1, AO2: +/- 0.2 % FOR ANALOG OUTPUT |
| Refresh time | RELAY OUTPUT (R1, R2, R3): 5 MS (+/- 0.5 MS) |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Discrete and process manufacturing | BUILDING - HVAC COMPRESSOR CENTRIFUGALFOOD AND BEVERAGE PROCESSING OTHER APPLICATIONMINING MINERAL AND METAL FANMINING MINERAL AND METAL PUMPOIL AND GAS FANWATER AND WASTE WATER OTHER APPLICATIONBUILDING - HVAC SCREW COMPRESSORFOOD AND BEVERAGE PROCESSING PUMPFOOD AND BEVERAGE PROCESSING FANFOOD AND BEVERAGE PROCESSING ATOMIZATIONOIL AND GAS ELECTRO SUBMERSIBLE PUMP (ESP)OIL AND GAS WATER INJECTION PUMPOIL AND GAS JET FUEL PUMPOIL AND GAS COMPRESSOR FOR REFINERYWATER AND WASTE WATER CENTRIFUGE PUMPWATER AND WASTE WATER POSITIVE DISPLACEMENT PUMPWATER AND WASTE WATER ELECTRO SUBMERSIBLE PUMP (ESP)WATER AND WASTE WATER SCREW PUMPWATER AND WASTE WATER LOBE COMPRESSORWATER AND WASTE WATER SCREW COMPRESSORWATER AND WASTE WATER COMPRESSOR CENTRIFUGALWATER AND WASTE WATER FANWATER AND WASTE WATER CONVEYORWATER AND WASTE WATER MIXER |
| Power range | 2.2…3 KW AT 380…440 V 3 PHASES2.2…3 KW AT 480…500 V 3 PHASES |
| Enclosure mounting | WALL MOUNTED |
| 4 quadrant operation possible | FALSE |
| Asynchronous motor control profile | CONSTANT TORQUE STANDARDOPTIMIZED TORQUE MODEVARIABLE TORQUE STANDARD |
| Synchronous motor control profile | PERMANENT MAGNET MOTORSYNCHRONOUS RELUCTANCE MOTOR |
| Maximum output frequency | 500 KHZ |
| Acceleration and deceleration ramps | LINEAR ADJUSTABLE SEPARATELY FROM 0.01...9999 S |
| Motor slip compensation | ADJUSTABLECAN BE SUPPRESSEDNOT AVAILABLE IN PERMANENT MAGNET MOTOR LAWAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 2...12 KHZ ADJUSTABLE4...12 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | FALSE |
| Maximum input current | 5.8 A |
| Maximum output voltage | 480.0 V |
| Apparent power | 4.2 KVA AT 480 V (NORMAL DUTY)3.3 KVA AT 480 V (HEAVY DUTY) |
| Maximum transient current | 8.4 A DURING 60 S (HEAVY DUTY)7.9 A DURING 60 S (NORMAL DUTY) |
| Network frequency | 50...60 HZ |
| Prospective line Isc | 50 KA |
| Base load current at high overload | 5.6 A |
| Base load current at low overload | 7.2 A |
| Power dissipation in W | NATURAL CONVECTION: 31 W AT 380 V, SWITCHING FREQUENCY 4 KHZFORCED CONVECTION: 78 W AT 380 V, SWITCHING FREQUENCY 4 KHZ |
| With safety function Safely Limited Speed (SLS) | FALSE |
| With safety function Safe brake management (SBC/SBT) | FALSE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | FALSE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | THERMAL PROTECTION: MOTORSAFE TORQUE OFF: MOTORMOTOR PHASE BREAK: MOTORTHERMAL PROTECTION: DRIVESAFE TORQUE OFF: DRIVEOVERHEATING: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERLOAD OF OUTPUT VOLTAGE: DRIVESHORT-CIRCUIT PROTECTION: DRIVEMOTOR PHASE BREAK: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVELINE SUPPLY PHASE LOSS: DRIVEOVERSPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Quantity per set | 1 |
| Width | 144 MM |
| Height | 350 MM |
| Depth | 203 MM |
| Net weight | 4.6 KG |
| Insulation resistance | > 1 MOHM 500 V DC FOR 1 MINUTE TO EARTH |
| Noise level | 54.5 DB CONFORMING TO 86/188/EEC |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 2…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -15…50 °C (WITHOUT DERATING)50…60 °C (WITH DERATING FACTOR) |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | ULDNV-GLATEX INERISTÜVATEX zone 2/22CSA |
| Marking | CE |
| Standards | UL 508CIEC 61800-3IEC 61800-3 ENVIRONMENT 1 CATEGORY C2EN/IEC 61800-3 ENVIRONMENT 2 CATEGORY C3IEC 61800-5-1IEC 61000-3-12IEC 60721-3IEC 61508IEC 13849-1 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S3 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 38 M3/H |
| Overvoltage category | III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Noise level | 54.5 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -40…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.000 CM |
| Package 1 Width | 40.500 CM |
| Package 1 Length | 31.500 CM |
| Package 1 Weight | 6.056 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 49.336 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 77 |
| Total lifecycle Carbon footprint | 1 632 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 84.44662541711564 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 84 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.1105402298953293 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 3.4641094251042284 |
| Carbon footprint of the installation phase [A5] | 3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1536.609658790748 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 537 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6.354629527303394 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6 kg CO2 eq. |
| Average percentage of recycled plastic content | 3 % |
| Average percentage of ASI certified metals | 100 % |
| SCIP Number | 4de62941-2f5a-4018-a63f-6ca03d378705 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |