calcPageSize())"
/>
calcActive())">
Variable Speed Drive Ip21 7,5Kw 400V/480
ATV630U75N4
₹ 213,034.00
₹ 85,213.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATV630U75N4
Variable Speed Drive Ip21 7,5Kw 400V/480
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Variable Speed Drive Ip21 7,5Kw 400V/480
₹ 213,034.00
₹ 85,213.60
Description
variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 380 to 480V, IP21, UL type 1
Product Details
| Product Name | Variable Speed Drive Ip21 7,5Kw 400V/480 |
|---|---|
| Range Name | Altivar 600 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account