Easy9 DB 4W phase selector vertical
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 DB 4W phase selector vertical
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Easy9 product is a surface or flush mounted metal double Vertical phase selector DB is Fexible and Easy to Install. The rated current can be up to 63A. The number of ways is 4. 4 horizontal rows and 20 number of 18 mm modules. cable entry 2 knock-outs left side,2 knock-outs right side,5 knock-outs top,5 knock-outs bottom. circuit identification label,blanking plate,enclosure,DIN rail,earthing wire,neutral bar,comb busbar,earthing bar are provided. The dimensions are (W) 420mm x (H) 632mm x (D) 145mm. The product weight is 8.92 kg. The color of the consumer unit is white (RAL9003).The enclosure material is made of powder coated sheet steel. The degree of protection is IP43. According to IEC 62262 standard, the degree of protection is IK08. This consumer unit complies with IEC 61439-3 standards.
Overview
| Product Name | Easy9 DB 4W phase selector vertical |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | PHASE SELECTOR - VERTICAL |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Product or component type | DISTRIBUTION BOARD |
| Provided equipment | CIRCUIT IDENTIFICATION LABEL BLANKING PLATE ENCLOSURE DIN RAIL EARTHING WIRE NEUTRAL BAR COMB BUSBAR EARTHING BAR |
| Enclosure mounting | SURFACEFLUSH |
| Total number of 18 mm modules | 20 |
| Number of horizontal rows | 4 |
| Number of ways | 4 WAYS |
| Enclosure material | POWDER COATED SHEET STEEL |
| Type of front cover | DOUBLE DOOR |
| [In] rated current | 63 A (MAXIMUM) |
| [Ue] rated operational voltage | 415 V |
| Network frequency | 50 HZ |
| Cable entry | 2 KNOCK-OUTS AT LEFT SIDE2 KNOCK-OUTS AT RIGHT SIDE5 KNOCK-OUTS AT TOP5 KNOCK-OUTS AT BOTTOM |
| Net weight | 8.92 KG |
| Height | EXTERNAL: 632 MM |
| Width | EXTERNAL: 420 MM |
| Depth | EXTERNAL : 145 MM |
| Colour | WHITE (RAL 9003) |
| Standards | IEC 61439-3 |
| IP degree of protection | IP43 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 14.5 CM |
| Package 1 Width | 63.2 CM |
| Package 1 Length | 42.0 CM |
| Package 1 Weight | 9.92 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 568 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 46.90319067636464 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 47 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.967407861130365 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.762047373309227 |
| Carbon footprint of the installation phase [A5] | 2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 24.450905580270746 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 24 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This Easy9 product is a surface or flush mounted metal double Vertical phase selector DB is Fexible and Easy to Install. The rated current can be up to 63A. The number of ways is 4. 4 horizontal rows and 20 number of 18 mm modules. cable entry 2 knock-outs left side,2 knock-outs right side,5 knock-outs top,5 knock-outs bottom. circuit identification label,blanking plate,enclosure,DIN rail,earthing wire,neutral bar,comb busbar,earthing bar are provided. The dimensions are (W) 420mm x (H) 632mm x (D) 145mm. The product weight is 8.92 kg. The color of the consumer unit is white (RAL9003).The enclosure material is made of powder coated sheet steel. The degree of protection is IP43. According to IEC 62262 standard, the degree of protection is IK08. This consumer unit complies with IEC 61439-3 standards.
Overview
| Product Name | Easy9 DB 4W phase selector vertical |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | PHASE SELECTOR - VERTICAL |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Product or component type | DISTRIBUTION BOARD |
| Provided equipment | CIRCUIT IDENTIFICATION LABEL BLANKING PLATE ENCLOSURE DIN RAIL EARTHING WIRE NEUTRAL BAR COMB BUSBAR EARTHING BAR |
| Enclosure mounting | SURFACEFLUSH |
| Total number of 18 mm modules | 20 |
| Number of horizontal rows | 4 |
| Number of ways | 4 WAYS |
| Enclosure material | POWDER COATED SHEET STEEL |
| Type of front cover | DOUBLE DOOR |
| [In] rated current | 63 A (MAXIMUM) |
| [Ue] rated operational voltage | 415 V |
| Network frequency | 50 HZ |
| Cable entry | 2 KNOCK-OUTS AT LEFT SIDE2 KNOCK-OUTS AT RIGHT SIDE5 KNOCK-OUTS AT TOP5 KNOCK-OUTS AT BOTTOM |
| Net weight | 8.92 KG |
| Height | EXTERNAL: 632 MM |
| Width | EXTERNAL: 420 MM |
| Depth | EXTERNAL : 145 MM |
| Colour | WHITE (RAL 9003) |
| Standards | IEC 61439-3 |
| IP degree of protection | IP43 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 14.5 CM |
| Package 1 Width | 63.2 CM |
| Package 1 Length | 42.0 CM |
| Package 1 Weight | 9.92 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 568 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 46.90319067636464 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 47 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.967407861130365 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.762047373309227 |
| Carbon footprint of the installation phase [A5] | 2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 24.450905580270746 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 24 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |