All Products

نتائج ١٠٥٢

رتب حسب arrow-down
USB Type A+C
M3TB_USB_AC
USB Type A
M3TB_USB_2A
Cover frame, New Unica, 1 gang, 2 modules, anthracite
NU200254
Cover frame, Unica Studio, 1 gang, anthracite
NU210454
Cover frame, Unica Studio, 1 gang, aluminium
NU210230
Volume control, New Unica, 12V, 2 modules, Aluminium
NU360230
Socket outlet, New Unica, Multistadard, with shutter, 2 modules, anthracite
NU308454
Cover frame, Unica Studio, 1 gang, anthracite
NU210154
Cover frame, Unica Studio, 1 gang, aluminium
NU210130
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9N18470
Cover frame, Unica Studio, 1 gang, anthracite
NU210254
Volume control, New Unica, 12V, 2 modules, Beige
NU360244
Socket outlet, New Unica, Multistadard, with shutter, 2 modules, white
NU308418
Volume control, New Unica, 12V, 2 modules, white
NU360218
Miniature plug in relay, Harmony, 5A, 2CO, with LED, 230V AC
RXM2LB2P7
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
RXM2AB2BD
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 20A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94320
Miniature circuit breaker (MCB), Acti9 iC60H, 2P, 25A, C curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9F87225
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 25A, C curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9F87125
surface box, New Unica, 4 modules, 4 knock outs holes, white
NU810418
surface box, New Unica, 3 modules, 4 knock outs holes, white
NU810318
New Unica - mounting box - surface - 1 x 2 modules - white
NU800218
Rectangular fixing frame, New Unica, 4 module, 1 gang
NU7104P
New Unica, fixing frame, plastic, 3 modules 1 gang
NU7103P
New Unica, fixing frame, plastic, 2 modules 1 gang
NU7002P
Dimmer, New Unica, rotary push type, anthracite
NU351454
HDMI data connector type A, New Unica, 1 module, beige
NU343044
New Unica - USB charger 1 A - 1 module - type A - aluminium
NU342830