
calcActive())">
Cover frame, Unica Studio, 1 gang, aluminium
NU210130
EGP42.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU210130
Cover frame, Unica Studio, 1 gang, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, Unica Studio, 1 gang, aluminium
EGP42.45
Description
Schneider Electric New Unica cover frame NU210130 is in color aluminium The cover frame is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. This cover frame has 1 gang Besides, it reaches IK04 protection level, which can help protect against impact. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 60669-1, IEC 60884-1. It is 120 mm in width. 85 mm in height. 10 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 1 module And the product weighs 0.021 kg. New Unica features innovative functions to carry the range into the smart homes of the future. Welcome to the new Unica – irresistible, beautiful,and innovative.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio |
Colour Tint | aluminium |
Device Application | mounting |
Fixing Mode | clip-in |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review