
calcActive())">
Socket outlet, New Unica, Multistadard, with shutter, 2 modules, anthracite
NU308454
EGP1,384.80
EGP1,136.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU308454
Socket outlet, New Unica, Multistadard, with shutter, 2 modules, anthracite
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket outlet, New Unica, Multistadard, with shutter, 2 modules, anthracite
EGP1,384.80
EGP1,136.16
Description
Schneider Electric New Unica socket-outlet NU308454 is a in color anthracite. Its matching mounting box can be recessed into the surface of the wall with flush type. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Device Mounting | flush |
Device Presentation | mechanism with central plate |
Outlet Poles Configuration | 2P + E |
Product or Component Type | socket-outlet |
Rated Current | 13 A |
Socket Number | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account