
calcActive())">
USB Type A, Miluz E, 2 Port, 2.1A, 1 Module, White
M3TB_USB_2A
EGP325.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

M3TB_USB_2A
USB Type A, Miluz E, 2 Port, 2.1A, 1 Module, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
USB Type A, Miluz E, 2 Port, 2.1A, 1 Module, White
EGP325.68
Description
This Schneider Electric Miluz E USB Type A charger has mac iOS, android and harmony operating system. This device is compatible for mobile/tablet. It has output voltage overload protection, thermal protection and current protection. Its service life is 20000 hours. It is having double electrical insulation class, hence double insulated electrical appliance uses reinforced protective insulation in addition to basic insulation. The rated operational voltage 110 to 240VAC +/- 10 % at 50/60Hz. For 2 USB port the output voltage is 5VDC with maximum load current is 2.1A. This device is mounted by flush type. The dimensions are (W) 22.3mm x (H) 44.75mm x (D) 39mm and the embedding depth is 30.3mm. The weight of the product is 31.3g. The color of the product is white (WE) and the surface finish is glossy, delivering an elegant and high-end feeling to a room. It is made of polycarbonate. The ambient air temperature for operation is 0°C to 40°C and ambient air temperature for storage is -5°C to 60°C. The degree of protection is IP20. The product is packed in plastic bag. Miluz E devices are designed to be easy to fit-from the snap-on modules, press-on frames, with clear electrical wiring diagrams on the back of the products. The Miluz E range does not compromise on quality and is compliant with IEC safety standards.
Product Details
Operating System | 1 USB cable , 1 RS-232 configuration cable , 1 external battery pack |
---|---|
Fixing Mode | 1 USB cable |
Integrated Connection Type | 1 USB cable , 1 RS-232 configuration cable , 1 external battery pack , 1 battery cable |
Product or Component Type | 1 USB cable , 1 RS-232 configuration cable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review