surface box, New Unica, 3 modules, 4 knock outs holes, white

NU810318
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

surface box, New Unica, 3 modules, 4 knock outs holes, white

Product Details

Activity HDCWD
Range New Unica
Additional Information self-extinguishing materials
Aesthetic Name Unica Studio
Cable Entry 4 knock-outs
Colour Tint white (RAL 9003)
Depth 40 mm
Device Application mounting
Device Mounting surface
Environmental Characteristic acetone
Fixing Mode by 4 pins
Height 83 mm
Ik Degree of Protection IK01
Ip Degree of Protection IP20
Market Segment small commercial
Material ABS (acrylonitrile butadiene-styrene): box
Net Weight 0.063 kg
Number of Gangs 1 gang
Number of Modules 3 modules
Product Compatibility for rectangular fixing frame
Product or Component Type mounting box
Range of Product New Unica
Standards UNE 60670-1
Width 118 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: surface box, New Unica, 3 modules, 4 knock outs holes, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.