
calcActive())">
Cover frame, New Unica, 1 gang, 2 modules, anthracite
NU200254
EGP60.35
EGP49.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU200254
Cover frame, New Unica, 1 gang, 2 modules, anthracite
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, New Unica, 1 gang, 2 modules, anthracite
EGP60.35
EGP49.51
Description
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio |
Colour Tint | anthracite (RAL 7021) |
Device Application | mounting |
Fixing Mode | clip-in |
Installation Direction | horizontal/vertical |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Product Hover Image | no_selection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account