New Unica, fixing frame, plastic, 2 modules 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica, fixing frame, plastic, 2 modules 1 gang
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Accessory / Separate Part Category | fixing accessory |
Depth | 7.88 mm |
Fixing Mode | screws |
Height | 75 mm |
Material | PBT (polybutylene terephthalate) GF30 |
Mounting Support | universal |
Net Weight | 0.011 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | fixing frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60884-1 |
Targeted Channel | professional |
Width | 75 mm |