
calcActive())">
New Unica, fixing frame, plastic, 3 modules 1 gang
NU7103P
EGP31.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU7103P
New Unica, fixing frame, plastic, 3 modules 1 gang
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
New Unica, fixing frame, plastic, 3 modules 1 gang
EGP31.87
Description
New Unica, fixing frame, plastic, 3 modules 1 gang
Product Details
Range | New Unica |
---|---|
Accessory / Separate Part Category | fixing accessory |
Depth | 9.3 mm |
Fixing Mode | screws |
Height | 105.5 mm |
Material | PBT (polybutylene terephthalate) GF30 |
Net Weight | 0.019 kg |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | fixing frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Shape | rectangular |
Standards | IEC 60884-1 |
Targeted Channel | professional |
Width | 70 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review