Rectangular fixing frame, New Unica, 4 module, 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rectangular fixing frame, New Unica, 4 module, 1 gang
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Accessory / Separate Part Category | fixing accessory |
Depth | 9.5 mm |
Device Presentation | rectangular fixing frame |
Fixing Mode | screws |
Height | 70 mm |
Material | plastic |
Net Weight | 0.019 kg |
Number of Gangs | 1 gang |
Number of Modules | 4 modules (1 gang) |
Product or Component Type | fixing frame |
Provided Equipment | screws |
Range Compatibility | New Unica |
Range of Product | New Unica |
Shape | rectangular |
Width | 128 mm |