Cover frame, Unica Studio, 1 gang, anthracite
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cover frame, Unica Studio, 1 gang, anthracite
Excl. Tax
Excl. Tax
Description
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio |
Colour Tint | anthracite (RAL 7021) |
Device Application | mounting |
Fixing Mode | clip-in |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
Product or Component Type | cover frame |
Type of Frame | single |