New Unica - mounting box - surface - 1 x 2 modules - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - mounting box - surface - 1 x 2 modules - white
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Cable Entry | 4 knock-outs |
Colour Tint | white (RAL 9003) |
Depth | 40 mm |
Device Application | mounting |
Device Mounting | surface |
Device Presentation | without frame |
Fixing Mode | screws |
Height | 83 mm |
Ik Degree of Protection | IK04 |
Main Colour Tint | white |
Material | ABS (acrylonitrile butadiene-styrene): box |
Net Weight | 0.052 kg |
Number of Gangs | 1 gang |
Number of Modules | 1 x 2 modules |
Product Compatibility | Unica |
Product or Component Type | mounting box |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60884-1 |
Targeted Channel | professional |
Width | 83 mm |