
calcActive())">
Cover frame, Unica Studio, 1 gang, anthracite
NU210454
EGP113.00
EGP92.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU210454
Cover frame, Unica Studio, 1 gang, anthracite
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, Unica Studio, 1 gang, anthracite
EGP113.00
EGP92.71
Description
Schneider Electric New Unica cover frame NU210454 is in color anthracite Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. This cover frame has 1 gang Besides, it reaches IK04 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 60669-1, IEC 60884-1. It is 143 mm in width. 85 mm in height. 10 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 4 modules. The fixing mode of this device is clip-in. And the product weighs 0.019 kg. New Unica features innovative functions to carry the range into the smart homes of the future. Welcome to the new Unica – irresistible, beautiful,and innovative.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio |
Colour Tint | anthracite (RAL 7021) |
Device Application | mounting |
Fixing Mode | clip-in |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 4 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Product Hover Image | no_selection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account