surface box, New Unica, 4 modules, 4 knock outs holes, white
SKU :
NU810418
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
EGP156.00
EGP127.99
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
surface box, New Unica, 4 modules, 4 knock outs holes, white
EGP156.00
EGP127.99
- Description
- Specifications
- Reviews
Description
Overview
| Activity code | HDCWD |
|---|---|
| Range | New Unica |
| Additional Information | flame resistance 650 ºC-30 s |
| Aesthetic Name | Unica Studio |
| Cable Entry | 4 knock-outs |
| Colour Tint | white (RAL 9003) |
| Depth | 40 mm |
| Device Application | mounting |
| Device Mounting | surface |
| Environmental Characteristic | petrol |
| Fixing Mode | by 4 pins |
| Height | 83 mm |
| Ik Degree of Protection | IK01 |
| Ip Degree of Protection | IP20 |
| Market Segment | small commercial |
| Material | ABS (acrylonitrile butadiene-styrene): box |
| Net Weight | 0.075 kg |
| Number of Gangs | 1 gang |
| Number of Modules | 4 modules |
| Product Compatibility | for rectangular fixing frame |
| Product or Component Type | mounting box |
| Range of Product | New Unica |
| Standards | UNE 60670-1 |
| Width | 140.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity code | HDCWD |
|---|---|
| Range | New Unica |
| Additional Information | flame resistance 650 ºC-30 s |
| Aesthetic Name | Unica Studio |
| Cable Entry | 4 knock-outs |
| Colour Tint | white (RAL 9003) |
| Depth | 40 mm |
| Device Application | mounting |
| Device Mounting | surface |
| Environmental Characteristic | petrol |
| Fixing Mode | by 4 pins |
| Height | 83 mm |
| Ik Degree of Protection | IK01 |
| Ip Degree of Protection | IP20 |
| Market Segment | small commercial |
| Material | ABS (acrylonitrile butadiene-styrene): box |
| Net Weight | 0.075 kg |
| Number of Gangs | 1 gang |
| Number of Modules | 4 modules |
| Product Compatibility | for rectangular fixing frame |
| Product or Component Type | mounting box |
| Range of Product | New Unica |
| Standards | UNE 60670-1 |
| Width | 140.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account