3999 ผลลัพธ์

เรียงตาม arrow-down
Switch disconnector fuse- TeSys GS- 3P- 3NO- 100A- 9W- fuse type NFC- size 22x58mm
GS1JD3
Terminal shrouds- TeSys GS- 4P- for switches 160 to 400A
GS1AP44
Terminal shrouds- TeSys GS- 3P- for switches 100 to 160A
GS1AP33
Direct rotary handle- TeSys GS- black handle- right side mounting- 2 positions I-O- for GS 100 to 400A IEC
GS1AH02
Impulse relay- TeSys GF- AC-1- 2P- 16A- 1NO+1NC- 24VAC 50/60Hz coil
GF1611B7
Circuit breaker- TeSys GB2- 1P+N- 6A- Icu 1.5kA at 240V- Thermal magnetic- DIN rail mounted
GB2CD12
Circuit breaker- TeSys GB2- 1P+N- 3A- Icu 3kA at 240V- Thermal magnetic- DIN rail mounted
GB2CD08
THB 1,992
THB 3,906
Circuit breaker- TeSys GB2- 1P+N- 2A- Icu 15kA at 240V- Thermal magnetic- DIN rail mounted
GB2CD07
Circuit breaker- TeSys GB2- 1P+N- 1A- Icu 50kA at 240V- Thermal magnetic- DIN rail mounted
GB2CD06
THB 1,992
THB 3,906
Thermistor probe- TeSys LT3- integrated triple probe- 120°C- 0 to 2.5V- bulk qty
DA1TT120
Thermistor probe- TeSys LT3- integrated triple probe- 110°C- 0 to 2.5V- bulk qty
DA1TT110
Thermistor probe- TeSys LT3- integrated triple probe- 90°C- 0 to 2.5V- bulk qty
DA1TT090