3999 ผลลัพธ์

เรียงตาม arrow-down
Extended rotary handle kit- TeSys Deca- IP54- black handle- with trip indication- for GV2L-GV2P
GV2APN01
Extended rotary handle kit- TeSys Deca- IP54- black handle- without trip indication- for GV2LE-GV2RT
GV2AP03
TeSys GV2 - Protective end covers - for unused busbar outlets
GV1G10
Switch disconnector fuse- TeSys GS- 3P- 1250A- fuse type DIN- size 4
GS2V3
Switch disconnector fuse- TeSys GS- 3P- 630A- fuse type DIN- size 3
GS2S3
Switch disconnector fuse- TeSys GS- 3P- 250A- fuse type DIN- size 1
GS2N3
Switch disconnector fuse- TeSys GS- 3P- 160A- fuse type DIN- size 00
GS2LL3
Switch disconnector fuse- TeSys GS- 4P- 100A- fuse type NFC- size 22x58 mm
GS2J4
External rotary handle- TeSys GS- red handle- front mounting- 2 positions I-O- IP65- for GS 100 to 400A IEC
GS2AH540
External rotary handle- TeSys GS- black handle- left side mounting- 2 positions I-O- IP65- for GS 100 to 400A IEC
GS2AH330
Shaft extension- TeSys GS- cross section 10x10mm- L200mm- for switches 50 to 400A
GS2AE22
Shaft extension- TeSys GS- L 320mm- cross section 10x10mm- for switches 50 to 400A
GS2AE2