
calcActive())">
Extended rotary handle kit, TeSys Deca, IP54, black handle, with trip indication, for GV2L-GV2P
GV2APN01
THB 3,210.00
THB 1,637.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

GV2APN01
Extended rotary handle kit, TeSys Deca, IP54, black handle, with trip indication, for GV2L-GV2P
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Extended rotary handle kit, TeSys Deca, IP54, black handle, with trip indication, for GV2L-GV2P
THB 3,210.00
THB 1,637.00
คำอธิบาย
TeSys GV extended rotary handle, for motor circuit breakers GV2L, GV2P mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 146-256mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).
รายละเอียดสินค้า
Activity | PPCTR |
---|---|
หมายเลขส่วนประกอบ | GV2APN01 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | TeSys GV2 |