Industrial Automation and Control

Industrial Automation and Control

3867 ผลลัพธ์

เรียงตาม arrow-down
graphic display, Modicon M221, unit, 240 x 160pixels
TMH2GDB

check-small มีสินค้า

Price starting from
THB 11,449.00
THB 6,869.40
memory card, Modicon, for M2xx controller
TMASD1

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,664.30
servo motor BCH, Lexium 28, 40mm, 100W, 0.076kg.cm², with oil seal, with key, brake, leads connection
BCH2MB0133CF5C

check-small มีสินค้า

Price starting from
THB 26,750.00
THB 16,050.00
servo motor BCH, Lexium 28, 80mm, 750W, 1,19kg.cmร‚ยฒ, with oil seal, with key, leads connection
BCH2LF0733CA5C

check-small มีสินค้า

Price starting from
THB 29,318.00
THB 17,590.80
servo motor BCH, Lexium 28, 60mm, 200W, 0.17kg.cm², with oil seal, with key, brake, leads connection
BCH2LD0233CF5C

check-small มีสินค้า

Price starting from
THB 29,746.00
THB 17,847.60
servo motor BCH, Lexium 28, 60mm, 200W, 0.16kg.cmร‚ยฒ, with oil seal, with key, leads connection
BCH2LD0233CA5C

check-small มีสินค้า

Price starting from
THB 21,507.00
THB 12,904.20
plug-in solid state relay - 12.5 mm - output - 24..240 V AC - 2 A
ABS7SA3M

check-small มีสินค้า

Price starting from
THB 4,178.35
THB 2,507.01
Expansion module, Modicon M171/M172/173, optimized and performance expansion 12 IO
TM172E12R

check-small มีสินค้า

Price starting from
THB 14,338.00
THB 8,602.80
Modicon M172 expansion 12 I/Os screw terminal Blocks
TM172ASCTB12E

check-small มีสินค้า

Price starting from
THB 1,155.60
THB 693.36
Controller, Modicon M171/M172/M173, optimized display 22 IO, Modbus
TM171ODM22R

check-small มีสินค้า

Price starting from
THB 19,260.00
THB 11,556.00
TM171ODM14R Image Schneider ElectricController, Modicon M171/M172/M173, optimized optimized, display 14 IO, Modbus, 100-240V AC
TM171ODM14R

check-small มีสินค้า

Price starting from
THB 5,745.90
THB 3,447.54
Controller, Modicon M171/172/173, optimized blind 22 IO, Modbus
TM171OBM22R

check-small มีสินค้า

Price starting from
THB 17,548.00
THB 10,528.80