436 ผลลัพธ์

เรียงตาม arrow-down
Variable speed drive, Altivar Machine ATV320, 11 kW, 200...240 V, 3 phases, compact
ATV320D11M3C
Variable speed drive, Altivar Machine ATV320, 7.5 kW, 200...240 V, 3 phases, compact
ATV320U75M3C
Variable speed drive, Altivar Machine ATV320, 5.5 kW, 200...240 V, 3 phases, compact
ATV320U55M3C
Variable speed drive, Altivar Machine ATV320, 4 kW, 200...240 V, 3 phases, compact
ATV320U40M3C
THB 24,952
THB 45,368
Variable speed drive, Altivar Machine ATV320, 1.5 kW, 200...240 V, 3 phases, compact
ATV320U15M3C
Variable speed drive, Altivar Machine ATV320, 1.1 kW, 200...240 V, 3 phases, compact
ATV320U11M3C
Variable speed drive, Altivar Machine ATV320, 0.55 kW, 200...240 V, 3 phases, compact
ATV320U06M3C
Variable speed drive, Altivar Machine ATV320, 0.37 kW, 200...240 V, 3 phases, compact
ATV320U04M3C
Variable speed drive, Altivar Machine ATV320, 0.18 kW, 200...240 V, 3 phases, compact
ATV320U02M3C
variable speed drive, Altivar Process ATV900, ATV930, 315kW, 400...480V, without braking unit, IP00
ATV930C31N4C
variable speed drive, Altivar Process ATV900, ATV930, 250kW, 400...480V, without braking unit, IP00
ATV930C25N4C
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400...480V, with braking unit, IP00
ATV930C22N4