สวิตช์ปุ่มกด (Push Button Switch)

Pushbuttons Switches Pilot Lights Control Stations and Joysticks

461 ผลลัพธ์

เรียงตาม arrow-down
Light block for head Ø22 mm, Harmony XALD, XALK, red, integral LED, mounting in back of enclosure, screw clamp terminal, 230...240 V AC
ZALVM4

สินค้าหมด

Light block for head Ø22 mm, Harmony XALD, XALK, green, integral LED, mounting in back of enclosure, screw clamp terminal, 230...240 V AC
ZALVM3

สินค้าหมด

Light block for head Ø22 mm, Harmony XALD, XALK, red, integral LED, mounting in back of enclosure, screw clamp terminal, 24 V AC/DC
ZALVB4

สินค้าหมด

Light block for head Ø22 mm, Harmony XALD, XALK, green, integral LED, mounting in back of enclosure, screw clamp terminal, 24 V AC/DC
ZALVB3

สินค้าหมด

Head for emergency switching off push button, Harmony XAC, red mushroom 40mm, latching turn to release, unmarked
ZA2BS844

check-small มีสินค้า

Price starting from
THB 1,048.60
THB 577.00
Harmony XAC, Emergency stop head, red mushroom Ø30, latching turn to release
ZA2BS834

check-small มีสินค้า

Price starting from
THB 1,048.60
THB 577.00
Selector switch, Harmony XAC, plastic, black handle, 3 positions, unmarked
ZA2BD3

check-small มีสินค้า

Price starting from
THB 732.95
THB 403.00
Selector switch, Harmony XAC, plastic, black handle, 2 positions, unmarked
ZA2BD2

check-small มีสินค้า

Price starting from
THB 732.95
THB 403.00
Harmony XPE, Single foot switch, metal, blue, without cover, 1 step, 1 contact 1 NC+NO, IP66
XPEM110

check-small มีสินค้า

Price starting from
THB 5,596.10
THB 3,078.00
Harmony XPE, Single foot switch, plastic, black, without cover, 1 step, 1 contact 1 NC+NO, IP43
XPEA110

check-small มีสินค้า

Price starting from
THB 3,327.70
THB 1,830.00
Harmony XAC, Single contact block, spring return, 2-speed, spring return, front mounting, 2 NO + 1 NC
XENG1191

check-small มีสินค้า

Price starting from
THB 2,247.00
THB 1,236.00
Contact Block, Harmony XPE, Preventa Safety detection, 1 step or 2 step switch, 1NO + 1NC
XE2SP4151

check-small มีสินค้า

Price starting from
THB 642.00
THB 353.00