สวิตช์ปุ่มกด (Push Button Switch)

Pushbuttons Switches Pilot Lights Control Stations and Joysticks

461 ผลลัพธ์

เรียงตาม arrow-down
Harmony XB4, Joystick controller plastic, Ø22, 4 directions, spring return, 1 NO
XD4PA24

check-small มีสินค้า

Price starting from
THB 6,955.00
THB 2,836.00
Harmony XB4, Joystick controller plastic, Ø22, 2 directions, spring return, 1 NO
XD4PA22

check-small มีสินค้า

Price starting from
THB 4,044.60
THB 2,342.00
Harmony XB4, Joystick controller plastic, Ø22, 2 directions, stay put, 1 NO
XD4PA12

check-small มีสินค้า

Price starting from
THB 3,723.60
THB 2,177.00
Complete joystick controller, Harmony XB5, 22 mm XD2 +OPTIONS
XD2GA8241

check-small มีสินค้า

Price starting from
THB 8,003.60
THB 4,402.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 230 V AC, 1 NC
XB7NW34M2

check-small มีสินค้า

Price starting from
THB 684.80
THB 327.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 230…240 V AC, 1 NO
XB7NW34M1

check-small มีสินค้า

Price starting from
THB 684.80
THB 327.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 24 V AC/DC, 1 NC
XB7NW34B2

check-small มีสินค้า

Price starting from
THB 642.00
THB 306.00
Harmony XB7, Monolithic illuminated push button, plastic, red, Ø22, integral LED, spring return, 24 V AC/DC, 1 NO
XB7NW34B1

check-small มีสินค้า

Price starting from
THB 642.00
THB 306.00
Harmony XB7, Monolithic illuminated push button, plastic, green, Ø22, integral LED, spring return, 230…240 V AC, 1 NO
XB7NW33M1

check-small มีสินค้า

Price starting from
THB 727.60
THB 327.00
Harmony XB7, Monolithic illuminated push button, plastic, green, Ø22, integral LED, spring return, 24 V AC/DC, 1 NO
XB7NW33B1

check-small มีสินค้า

Price starting from
THB 684.80
THB 306.00
Harmony XB7, Monolithic emergency stop, plastic, red mushroom Ø40, Ø22, latching turn to release, 1 NC
XB7NS8442

check-small มีสินค้า

Price starting from
THB 674.10
THB 347.00
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key 455, 3 positions, stay put, 2 NO
XB7NG33

check-small มีสินค้า

Price starting from
THB 1,209.10
THB 518.00