Switches

16 ผลลัพธ์

เรียงตาม arrow-down
Contact Block, Harmony XPE, Preventa Safety detection, 1 step or 2 step switch, 1NO + 1NC
XE2SP4151

check-small มีสินค้า

Price starting from
THB 642.00
THB 353.00
blue complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 230V
XB4BK136M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 3 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK135M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 3 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK133M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 3 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK133B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Illuminated selector switch, Harmony XB4, blue Ø22 mm 2 position LED 230 V 1 NO
XB4BK126M5

check-small มีสินค้า

Price starting from
THB 2,119.00
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK125M5

สินค้าหมด

Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK125B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK124M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK124B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK123M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK123B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00