
calcActive())">
Selector switch, Harmony XAC, plastic, black handle, 2 positions, unmarked
ZA2BD2
THB 732.95
THB 403.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZA2BD2
Selector switch, Harmony XAC, plastic, black handle, 2 positions, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch, Harmony XAC, plastic, black handle, 2 positions, unmarked
THB 732.95
THB 403.00
Description
This Harmony ZA2BD2 is a black selector switch, 2 positions, standard handle. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZA2BD2 |
Product Type | selector switch |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 21.0 g |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | Harmony XAC |
Package1 Length*Width*Height (dimensions) | 4 x 4 x 5 cm |