calcPageSize())"
/>
Switch, Miluz Zeta, Dnd And Mmr, 2 Module, Warm Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Switch, Miluz Zeta, Dnd And Mmr, 2 Module, Warm Grey
Description
Discover the Miluz ZeTa 1-pole 1/2-way, DND and MMR switch by Schneider Electric, actuated effortlessly with a rocker. It has 2 modules and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 6AX. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 45.03mm x (D) 47.12mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
Product Details
| Product Name | Switch, Miluz Zeta, Dnd And Mmr, 2 Module, Warm Grey |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Hotel Functions |
| Tax Class | GST-18 |
| Color | Warm Grey |
| No of Modules | 2 Mod |