Switch Board Cover

327 results

arrow-down
1-2M grid and 1M cover frame
P0701_PG_N
16 M Grid and 16 M Cover Frame
P07016_N
8M grid and 8M cover frame - square, painted grey
P0709_PG_N
12M grid and 12M cover frame
P0712_PG_N
4M grid and 4M cover frame
P0704_PG_N
1-2M grid and 2M cover frame
P0702_PG_N
6M grid and 6 module cover frame, painted grey
P0706_PG_N
8M grid and 8M cover frame - linear, Painted grey
P0708_PG_N
3M grid and 3M cover frame
P0703_PG_N
1-2 M Grid and 1 M Cover Frame
P0701_N
8 M Grid and 8 M Cover Frame - Square
P0709_N
18 M Grid and 18M Cover Frame
P0718_N

Switch Board Covers & Plates Suitable for Residential & commercial Spaces

Schneider Electric offers a full range of switch board covers and switch plates for homes, offices, hotels, and commercial premises. Each cover board is made from high-quality fire-resistant material and is available across several design ranges for all interiors. Check out Schneider Electric's selection of electric switch board covers.


Explore Our Range of Switch Board Covers & Plates

Schneider Electric offers a wide range of switch board covers and switch plates in a variety of sizes, finishes, and designs. From basic modular switch plates to premium designer covers, there is a switch board cover for each type of installation and budget.


Modular Switch Board Covers

Schneider Electric modular switch panel covers are designed to fit standard modular frames of a variety of ranges such as Livia, Opale, Zencelo, and AvatarOn. Schneider Electric switch panel covers are available in a range of module sizes from 1 to 12 modules to fit all sizes from small to large numbers of switch points.


Designer Switch Plates

Schneider Electric switch plates in the Unica Pure and Zencelo ranges are offered in high-end materials such as glass, metal and polycarbonate. These designer switch board cover plates are available in finishes such as champagne gold, brushed silver and crystal glass to match the modern interior design requirements.


Waterproof Switch Board Covers

Waterproof switch board covers are needed in areas that are exposed to moisture such as bathrooms, kitchens and outdoor areas. Switch covers with higher IP ratings are available from Schneider Electric, and can be used in damp and wet locations without any safety or performance concerns.


Electric Box Covers

An electric box cover from Schneider Electric fits securely over the mounting box protecting the wiring and connections inside. These electric box covers are available in a range of multiple module sizes and finishes for a neat and secure finish to any flush mounted or surface mounted electrical installation.


Multi-Gang Switch Plates

Schneider Electric multi-gang switch plates are available in 4, 6, 8 and 12 module sizes to accommodate multiple switches and sockets in a single frame. These switchboard cover boxes are ideal for living rooms, offices and other areas requiring multiple control points.


Why Choose Our Switch Board Covers?

Schneider Electric switch board covers are designed for safe operation and long-term durability. Each switchboard cover plate is manufactured to meet quality and safety standards, and is available in a variety of finishes and sizes to suit different installation types.


• Each Schneider Electric switch plate is manufactured from premium, high grade polycarbonate material, for a strong and durable performance.


• The switch board covers are heat and impact resistant, ensuring they remain intact and safe even under long-term use.


• All Schneider Electric modular switch plates offer a secure snap-fit that keeps the plate secure once installed.


• Switchboard cover plates are designed for easy front loading installations, allowing quick snap-in and snap-out without the help of tools.


• Schneider Electric Switch Covers are compatible with the full range of modular switches, sockets and accessories.


• They are available in finishes that look elegant, such as satin white, dark grey, silver and glass. Any interior can be enhanced with these switch board plates.


How to Choose the Right Switch Board Cover

When selecting the right switchboard cover it is important to keep the size of your wall box, number of switch points and the design of the room in mind. A well-matched switch board cover box ensures a neat finish and safe housing for all the electrical components.


• Count the number of modules your installation needs before you buy the switch plate.


• When installing in a bathroom or outdoors, always select a waterproof switch board cover with the proper IP protection level.


• Check if a waterproof option is needed for damp areas like bathrooms, balconies, and outdoor walls.


• Match the finish and color of your switch board covers to the existing walls and interior design style you have.


• Always make sure the modular switch plate is suitable for the type of switch mechanism you plan to place inside it.


Technical Specifications

When selecting the right switch board cover for your installation, you need to understand the technical information that comes with each switch board plate. The information to look out for is the material type, type of mounting, module size, finish and compatibility with electric box covers and switch frames.


Material Type

Most switch plates and switchboard cover plates are made of high quality, flame-retardant, impact-resistant, durable polycarbonate. The premium range also includes glass and metal framed options for a more refined look, suitable for luxury and commercial interiors.


Current Rating Compatibility

Switch board covers and frames do not carry current themselves, but they need to be compatible with the rated switches and sockets they enclose. Always make sure to select a switch board plate that is compatible with the module size and configuration of the switches that will be mounted inside.


Mounting Type

Switch covers are available for both flush-mounted and surface-mounted boxes. Flush-mounted electric box covers sit flat against the wall for a clean look, while surface-mounted options are easier to install in areas where chasing the wall is not possible.


Finish Options

Switch board covers are available in many different finishes such as satin white, glossy white, dark grey, silver bronze, satin silver and glass. The finish you select will affect the look of your wall and should be matched with your interior colour scheme and switch range.


Size Options

Switch plates and modular switch plates are available in module configurations from 1 to 12 modules. The most common sizes are 1M, 2M, 4M, 6M, 8M and 12M. Always match the size you select with the number of switch and socket points you need inside your electrical box.


Applications of Switch Board Covers

Switch board covers and switch plates are used in different spaces and installations. The right switchboard cover plate enhances safety, keeps the wiring protected and gives a clean and professional finish to every electrical installation in your home, office or commercial building.


Residential Homes

Switch board covers are used in every room of a home to give a neat finish to all electrical installations. The modular switch plates such as Livia, Opale and Zencelo ranges, are widely applied to living rooms, bedrooms and kitchens as they combine safety with stylish design options.


Offices

Office spaces need switch board covers that look professional and handle daily use reliably. Multi-gang switch plates are commonly used in workstations and meeting rooms to house multiple switch and socket points in a single, organised cover frame.


Hotels

Hotels need switch plates that are both stylish and durable. The premium switchboard cover plates available in glass or metallic finish make perfect additions to hotel rooms and lobbies where the electrical fit closely matches the décor.


Commercial Buildings

Switch board covers for commercial buildings need to be strong and compatible with large multi-gang installations. Electric box covers in larger module sizes are used in lobbies, corridors, and other common areas as they can safely enclose multiple electrical control points in one secure and tidy cover frame.


Renovation Projects

Updating a space during a renovation is simple even when it involves replacing old switch covers. New modular switch plates are a snap-in feature from Schneider Electric that can be easily fitted into your existing electrical boxes so the renovation goes quickly and smoothly without the need to change the entire electrical box or wiring setup.


Installation Guide for Switch Board Covers

Switch board covers are easy to install when the process is done correctly. However, it is best to work with a qualified electrician. While installing your electric switch board cover, it is important to follow the correct steps for a secure and neat fit.


• Turn off the mains power before starting any work on the switch box cover or electrical box.


• Remove the old cover plate carefully by unscrewing or unclipping it from the mounting box without damaging the wall.


• Verify that the new switch board cover matches the module size and mounting box dimensions before fitting.


• Align the new switch plate over the box and press firmly until it clicks securely into place using the snap-in mechanism.


• Turn on the power and test all sockets and switches to ensure that the switchboard cover plate is fitted correctly.


FAQs - Common Questions About Switch Board Cover


Q. What does "Module" mean in switchboard sizes?

A module is one unit of switch space inside the frame. 1 module space can hold only one switch or socket. 6 module cover plate can hold six individual switches or sockets. So always check the number of modules before buying a switch plate size.


Q. Are these switch plates flame-retardant?

Yes, Schneider Electric Switch plates are made of high quality flame retardant polycarbonate material. These Switchboard cover plates are heat and fire resistant and safe for all Standard Residential and Commercial Electrical Installations in India.


Q. What is the difference between switch plate and switch board cover?

A switch plate is the front face that covers the switch mechanism. A switch board cover includes both the plate and the frame that mounts over the electrical box. Both terms are often used interchangeably in everyday usage across India.


Q. Can I install AvatarOn or Zencelo plates on my existing old metal boxes?

Yes, in most cases modular switch plates like AvatarOn and Zencelo can be installed on existing metal boxes. However, always verify the box dimensions and module size before purchasing to ensure the cover fits your existing installation correctly.


Q. What is a "Screwless" switch plate design?

A screwless switch plate uses a snap-in or clip mechanism instead of visible screws for fixing the cover to the box. This gives a cleaner and more seamless wall finish. Schneider Electric offers this design across several premium ranges including Zencelo and AvatarOn.


Q. How do I clean my switchboard covers safely?

Use a dry or slightly damp soft cloth to wipe the surface of your switchboard cover. Avoid using water directly or harsh chemical cleaners. Always switch off the mains power before cleaning. Satin-finish switch plates are scratch-resistant and easy to wipe clean.


Q. Are waterproof switch board covers available?

Yes, waterproof switch board covers are available for outdoor areas, bathrooms, and kitchens. These covers have higher IP-rated protection against moisture and dust. Always check the IP rating of the product before installing in a wet or damp environment.


Q. What are the most popular colors for modern switch plates?

The most common colors for modern plates are satin white, dark grey, silver bronze and satin silver. Many premium ranges also feature glass and metallic finishes. In homes the most common choice is still the classic white and darker colors are popular in modern and commercial environments.


Q. Can switch board covers be replaced easily?

Yes, modular switch board covers can be replaced easily without changing the wiring or the box. Most covers use a snap-in or screw-fit mechanism. Always switch off the power before replacing a cover and confirm the new plate matches your existing module size.



Best-Selling Schneider Electric India Switch Board Cover - Price List (2026-2027)

Updated Date: 05 November, 2026