Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
Schneider Electric offers modular plates from the most requested design series including Opale, ZENcelo, Livia and Unica Pure. These plates are available in 1, 4, 6 and 8 module options and made from premium quality flame retardant polycarbonate. With a variety of colours, finishes and orientations, each modular switch plate is designed to match contemporary interiors while protecting and covering your switchboard components.
Modular plates are sold in a number of different design series, each with unique finish, material and colour range. By selecting a plate from a single design series you can be assured that your switchboard will look uniform and finished in all rooms. Whether you prefer a satin, glossy or natural finish, the right design series can add a style to your residential, commercial or hospitality electrical installation.
Opale modular plates are available in a range of 1, 4, 6 and 8 module sizes in horizontal and square orientations. The patented satin finish is scratch resistant, eliminates surface light reflection and is dust resistant. Opale modular plates are available in white, coke grey, matt gold and champagne gold. Opale modular switch plates are made from high quality flame retardant polycarbonate to ensure safe operation over their long service life.
The full flat design of ZENcelo electrical modular plates is completely free of unnecessary lines and protrusions, giving the plate a premium aesthetic that seamlessly integrates with contemporary and modern interiors. ZENcelo plates are available in 4, 6 and 8 module sizes and in white, dark grey, silver bronze and satin silver colors. The full flat surface of the plate matches the switchboard for a clean, clutter-free wall finish.
Livia modular plates are ideal for modern homes seeking a sophisticated, elegant switchboard look. 6 module and 8 module Livia cover plates are available in horizontal and square orientations in white and pristine grey. The mild gloss surface of Livia cover plates gives a subtle premium look. Livia cover plates are suitable for bedrooms, living rooms and office spaces where finishes play an important role in interior design.
Unica Pure modular plates are intended for buyers who want premium material options in addition to standard plastic finishes and these cover plates come with a support frame in a 6 module size. Finish options are pearl black and oak wood, giving each plate a unique, high-end aesthetic. Unica Pure electrical modular plates are ideal for luxury residential interiors, boutiques and hotels and commercial environments where the electrical install is a primary part of the design.
Modular plates are available in a variety of types based on the module size, orientation and construction. Knowing the various types enables you to choose the appropriate cover frame to fit onto the existing wall box and accommodate all the switches and sockets you need to give a luxury room finish. Each type is designed to suit a particular room layout and your electrical needs in terms of the number of electrical points required. Knowing the various types makes it easy for you to choose the right 6 modular plate or 8 module option you need.
The 1 module modular plate is the smallest option available. It is used to cover one electrical point such as a single switch, a bell push or a fan speed regulator. It is particularly useful in corner positions or where there is only one electrical fitting required. These plates are small and easy to fit into a single gang box. They are available in standard colors to match the rest of your switchboard fittings in the room.
The 4 module modular switch plate can accommodate four separate electrical fittings such as switches, sockets or USB modules. It is commonly used in bedrooms and small rooms where the electrical load is moderate. These plates are available in horizontal orientation and in a variety of color options and design series. A 4 module plate allows a compact and tidy switchboard finish while providing sufficient space for all your daily electrical needs in any standard room layout.
The 6 modular plate is one of the most popular sizes used in Indian homes. It can accommodate six individual electrical fittings and is best suited for living rooms, kitchens and bedrooms with a high electrical load. Available in a wide range of colours and finishes across the Opale, ZENcelo, Livia and Unica Pure ranges, the 6 modular plate allows for a balanced proportionate switchboard layout for both standard and premium home interiors.
An 8 module modular plate is preferred when a large number of electrical fittings are required in one switchboard location. It is best suited for living rooms, modular kitchens and commercial interiors with higher electrical loads. These plates are available in both horizontal and square configurations across the Opale, ZENcelo and Livia ranges. Numerous color options ranging from white to coke grey and dark grey, make the 8 module plate a versatile choice.
A grid and cover frame is a modular plate system consisting of two components. The grid frame is attached to the wall box first and the cover plate is snapped on top of the grid frame to give the final look to the switchboard. This modular design ensures that the cover plate can be easily replaced without disturbing the wiring. A plain cover plate without a grid frame is a one-piece system and is a more common and simpler solution used in basic residential installations across standard Indian homes.
Filter by the specifications you need to help you find the right modular plates without browsing the whole range. Filter by module size, color, design series, finish and orientation. If you are looking for a particular modular plate price, a particular finish for your interior or a particular number of modules, filtering will help you save time and get the right size plate that looks right in your wall.
The module size is the first and most important filter when choosing electrical modular plates. Count the number of electrical fittings you need in the switchboard at that wall point. A single switch requires a 1 module electrical plate. Two to four fittings require a 4 module plate. A 6 modular plate can take six fittings and an 8 module plate can take eight. Always match the number of modules to the size of the existing wall box to ensure a proper fit.
Filtering for modular plates by design series helps ensure a uniform look for your switchboard throughout your home. If existing switches are from the Opale range, select an Opale cover plate. If switches are from the ZENcelo or Livia range, select the matching cover plate from that series. Mixing design series in the same room can appear mismatched, so filtering by series will help ensure a cleaner, more professional appearance.
Modular switch plates are available in a wide range of colors including white, dark grey, coke grey, pristine grey, matt gold, champagne gold, satin silver, silver bronze, pearl black and oak wood. Filtering by color will help ensure you have a plate that blends seamlessly with the shade of your wall. Satin finishes help prevent dust and light reflection, whereas glossy finishes offer a brighter premium appearance. Select based on your interior decor and desired level of maintenance.
Most modular plates come in two orientations: horizontal and square. A horizontal plate is a wider rectangular shape and is ideal for wall boxes mounted in a landscape format. A square plate has equal width and height and is ideal for wall boxes mounted in a portrait or square format. Be sure to check the orientation of the existing wall box before selecting a cover plate. Using the wrong orientation will prevent the plate from fitting onto the wall.
Filter cover plates to match your project budget using the modular plate price filter. Cover plates from the Livia range are basic cover plates with an entry-level modular plate price. Premium finish options from ZENcelo and Unica Pure with natural or metallic finishes come with a premium modular plate price. Cover plate price is also dependent on module size, with 8 module plates generally costing more than their 4 or 6 module cover plate counterparts across all design ranges.
Schneider Electric offers modular plates that are made with high quality materials and a fashionable design, as well as useful safety features. All the products in the Opale, ZENcelo, Livia and Unica Pure ranges are made from high quality flame retardant polycarbonate. The modular plates are easy to install, designed for long life and a clean switchboard finish.
Here are the key features that make these modular plates a good choice for any home or commercial installation.
All high quality modular plates are made from high quality flame retardant polycarbonate. Polycarbonate is heat and impact resistant and self-extinguishing, so it does not pose a fire risk in the unlikely event of a fire. It also does not warp or crack under normal working temperatures and maintains its shape and color. Flame retardant polycarbonate is a safety requirement for electrical switchboard components, ensuring that the cover plate does not increase the fire risk in your installation.
The Opale range of electrical modular plates is manufactured with a patented satin finish surface that is scratch resistant and prevents glare by reflecting light off the surface. The satin finish also reduces dust accumulation, which means the cover plate remains cleaner for longer. The smooth satin finish is easy to clean with a dry or slightly damp cloth. It also does not show fingerprints and marks.
ZENcelo modular plates are fully flat, without raised lines, edges, or protrusions giving the switchboard a sleek, premium look that blends naturally with modern walls. The flat profile is flush with the surrounding wall making for a clean, attractive aesthetic. These flat profile modular switch plates are common in modern residences and commercial interiors looking for minimal and classy aesthetics.
Modular plates are available in a range of color options including white, dark grey, coke grey, pristine grey, matt gold, champagne gold, satin silver, silver bronze, pearl black and oak wood. For every buyer, there is a plate that perfectly matches their wall color and interior theme. A variety of finish types such as satin, mild glossy and natural material finishes allow the buyer to match the appropriate plate to the overall design theme of their space.
Electrical modular plates are designed for a quick and easy installation. The grid frame attaches to the wall box first and the cover plate snaps on top with no screws or special tools needed in most designs. Snap-in and snap-out front loading makes it easy to remove the cover plate from the inside with no disturbing of the wiring inside to make replacement or upgrade as well as easy to service the electrical system.
Schneider Electric provides you with modular plates that are widely known for their design, material safety and consistent quality. With a wide design range and module sizes from 1 up to 8, there is always a plate for your switchboard, no matter what kind of residential and commercial application you need for. Whether you are looking for the modular plate price, finish or color matching, here is why these plates are the best for your switchboard.
With a maximum design choice you can always choose a modular switch plate that fits perfectly into your home or office interior. Satin finishes are ideal in neutral, subdued interiors. Flat finish works really well for contemporary minimalist interiors. Natural material finishes like pearl black or oak wood, give a premium quality feel to premium interiors. If you have a well-matched plate, then the switchboard looks like a designed part.
The reason to buy modular plates from a product family such as Opale, ZENcelo or Livia, is that the plates match the switches, sockets and regulators from the same range. This ensures that everything matches together and looks good together. If you use a matching plate and switch set from the same series, you will never experience gaps or mismatched edges or any visual inconsistencies that occur if you use different brands or ranges.
The modular plate price is affordable when considering all ranges from entry level to premium. Livia range cover plates are great price points for a standard residential fit out. ZENcelo and Unica Pure are available at premium price and can be found in natural or metallic finishes. At all levels, the 6 modular plate and 8 module options are an affordable price point making aesthetic switchboards accessible at all budgets.
Online shopping for electrical modular plates gives you full product details including color options and compatibility without having to visit a store. This allows you to compare cover plate options side by side, filter by module size and finish and view the modular plate price of each option to add to cart. Doorstep delivery is available, making it easy for homeowners, interior designers and electricians to order the exact modular plates they need for any project.
High-quality modular plates are built to last for many years of daily use. High-quality flame retardant polycarbonate resists heat, impact and wear without cracking or discoloring. The scratch resistant satin finish keeps looking fresh even in high touch applications. Rocker and contact materials inside of the matching switch modules are also built to last ensuring that the entire switchboard assembly, including cover plate, maintains its appearance and function for many years to come.
Modular plates are found in every place where electrical switchboards are used. Whether in bedrooms, living rooms, offices, hotels, hospitals or commercial buildings, a proper cover plate completes the look of the switchboard. The choice of design series, module size and finish varies by application. Knowing the application of electrical modular plates will help the buyer choose the appropriate style and material for each specific installation environment.
All residential homes have modular plates covering all switchboard switches in all rooms. 6 or 8 module plates are used for multiple switches, sockets and regulators in living rooms. 4 or 6 module plates are used for simple electrical installations in bedrooms. In India, high-quality finish options in white or grey are most preferred, as they match with most wall paints. Satin or mild glossy finish plates are easy to clean and maintain and are well suited for family homes.
Modular switch plate for hotels and guesthouses must offer the right balance of functionality and premium aesthetics. Flat full designs and metallic finishes like champagne gold or satin silver are the most common choices for hotel rooms and lobbies. They give the switchboard a refined and designed look that fits with high-end interior design themes. High quality modular plates in these hospitality rooms must also be robust and durable enough to withstand heavy use by multiple users over many years.
The electrical modular plates for commercial offices are selected for their clean, professional look and ease of maintenance. White or dark grey plates with satin or flat finishes are appropriate for corporate interiors. The 6 and 8 module plates meet the increased electrical demand of office workstations. The cover plate is matched to the office design whether minimal or modern, ensuring the switchboard is a neat and unobtrusive part of the overall office wall finish.
Hospitals need modular plates that are hygienic, cleanable and made from safe materials. Healthcare environments rely on high quality flame retardant polycarbonate plates that do not burn and can be wiped down on a regular basis. White satin or smooth finish plates are used most frequently because they give a clinical and clean look. The cover plates must fit securely to prevent gaps where dust, bacteria, or moisture could gather.
In new construction and renovation projects, modular plates are chosen at the design stage to complement the interior theme. The design series and color are determined by architects and interior designers as part of the overall electrical finishing plan. With access to many 6 modular plates, 8 module options across series, the right plate is available for all room specifications. The online accessibility enables easy bulk ordering for large projects.
The appropriate modular plate depends on the wall box size, the number of electrical fittings, the switchboard, the room interior design style and the budget. These four aspects are the key to ensuring that the plate is appropriate, matches well and lasts long. Comparing the modular switch plate price of different design series will also allow you to balance quality and aesthetic without overspending on the finishing of the switchboard.
The first requirement for selecting modular plates is to count the number of individual electrical fittings that the switchboard has to accommodate. One module is required for each switch, socket, fan regulator or USB point. If the switchboard has six fittings, you should select a 6 modular plate. If the switchboard has eight fittings, you should select an 8 module plate. If you select the appropriate number of modules before placing your order, you will avoid buying a plate that is too small or too large for the wall box.
Before you select the electrical modular plates, verify the orientation of your wall box. A horizontal plate is wider and is suitable for a landscape mounted wall box. A square plate has the equal dimensions and is suitable for a portrait or square format wall box. A horizontal plate mounted on a square wall box or a square plate mounted on a horizontal wall box does not line up well and will look unfinished. Therefore, always verify the orientation of the wall box before placing an order.
To achieve a perfectly matched switchboard, use a modular plate from the same design series as your switches and sockets. If you have Opale switches, use an Opale cover plate. If you have ZENcelo or Livia switches, use the matching plate. If you mix plates from different series, gaps will appear and the switchboard will not look finished or correctly assembled.
Color and finish of your modular switch plate will define how it blends with or stands out from the wall. White is always the safest option as it matches most Indian walls. Grey colors are ideal for modern interiors. Metallic and bronze finishes are best suited for premium and hospitality interiors. Satin finish plates are easier to clean. A glossy finish is more prone to fingerprints but provides a brighter look. Also, think about how the plate will look in the specific lighting conditions of the room.
Once you have confirmed the module size, orientation, series and color, compare the modular plate price of all the options. The Livia range is a more entry-level plate that provides good quality at a lower modular switch plate price. The ZENcelo and Unica Pure are premium series that are more expensive but provide a better finish and design quality. Think about the long-term value of a durable, well-finished plate against the initial cost when making your final choice.
Proper installation and maintenance of modular plates ensures a clean appearance for your switchboard and helps maintain safety over its lifetime. Improper installation may result in loose plates, improperly positioned modules or damaged clips which can cause the cover plate to rattle or fall off the wall box. Regular gentle maintenance will ensure the finish remains in good condition throughout the plate's life without damaging the surface or the wiring inside it.
Before you fit any modular plate or make any changes to the switchboard, switch off the circuit breaker which supplies power to that area. While fitting a cover plate you do not directly touch any live wires, however, the modules inside the box may still be partially live. Turning off the supply reduces the chance of contact by accident. Always test with an electrical tester to ensure there is no live voltage at the switchboard before proceeding with the installation.
If you have a grid and cover frame type electrical modular plate, you should always fit the grid frame to the wall box first. The grid frame should be fitted to the mounting box using the screws provided. Then place the switch or socket modules into the frame. Once all of the modules are in place, snap the cover plate onto the grid frame. This ensures that the plate is fitted against the wall surface and all modules are correctly positioned inside the plate before the cover is placed over the modules.
Clean the surface of modular plates at regular intervals using a soft cloth that is dry or only slightly dampened. Never use strong chemical cleaners, solvent, or abrasive pads because this will scratch the finish or damage the polycarbonate. Satin finish plates typically need less cleaning because the finish naturally minimizes dust accumulation and prevents light reflection that highlights dirt. A simple weekly wipe is enough to keep the plate looking clean and new.
One of the benefits of using a grid and cover frame system is that the cover plate can be replaced without removing the switches or affecting the wiring. If you would like to change the colour or finish of the switchboard, you can simply unclip the old cover plate from the grid and snap on a new cover plate from the same design series. This is a quick, cheap and safe way to refresh the appearance of your switchboard during any renovation.
After installing a modular switch plate, always press gently on all four corners and edges to confirm the plate is fully seated and there is no gap between the plate and the wall. A proper fit plate will seat completely flush to the wall surface with no gap visible around the edge. If you feel that the plate is loose or there is a visible gap, check that the grid frame is properly seated to the wall box and that all modules are inserted before reattaching the cover.
The modular plate is the cover frame that fits over the front of a switchboard to make it look clean and finished. It holds the individual electrical modules such as switches, sockets, fan regulators and covers the wiring and mounting box underneath. It also protects the internal wiring from dust, accidental contact and physical damage and improves the appearance of the wall installation.
There are 1, 4, 6 and 8 module plates available. A 1 module plate is for a single fitting. A 4 module plate is for four fittings. The 6 module plate is the most common size available in Indian homes and is for six fittings. An 8 module plate is for eight fittings and is found in rooms that have a high electrical load such as living rooms, kitchens and office workstations.
Modular plates are generally used with switches and sockets from the same range. For example, an Opale cover plate is designed to be used with Opale switches and sockets. Using a plate from a different design series and still from the same brand often results in a poor fit and a product that does not look the same along the wall. It is always best to use a cover plate from the same range as your switches for the best result and a correct finished look.
The best material to use for modular plates in Indian electrical installations is high-grade flame retardant polycarbonate. Polycarbonate is heat, impact resistant and will self-extinguish in a fire. Under normal operating conditions, it will neither warp nor become discolored. Polyamide is also used in some ranges of modular plates for improved structural strength and dimensional stability of the cover plate frame.
Yes. In most cases old fixed-type switch plates can be replaced with modular plates. An electrician will need to check that the dimensions of the existing wall box is compatible with the new modular plate size. In some cases the wall box will need to be replaced with a modular mounting box before the new plate can be fitted. The switches and sockets can then be upgraded to matching modular modules at the same time.
Schneider Electric modular plates are specifically designed to be used with switches and sockets from the same Schneider Electric product range. Although in most cases the module size is physically compatible with modules from other brands, the design, profile and clip mechanism has been designed to be compatible with modules from within the same product family. This means that using modules from other brands can result in a poor fit, visible gaps or an unsecured installation that won't look or perform as intended.
A grid plate is the inner mounting frame that is fixed to the wall box with screws. It holds the switch and socket modules in place. A cover frame or cover plate is the outer decorative front that snaps over the grid plate for the finished look of the switchboard. They together make up the complete modular plate assembly. Some products use a single piece cover plate that serves the dual function of a grid plate and cover plate for a simplified installation process.
Three sizes of modular plates are offered: 1, 4, 6 and 8 modules are offered in the Opale, ZENcelo, Livia and Unica Pure ranges. 6 module and 8 module sizes are also offered in horizontal and square orientations for a variety of wall box configurations. 1 module plate is offered in the Opale range for single point installations. Unica Pure cover plate with support frame is currently offered in 6 module size only.
Yes. Modular cover plates made from high-grade flame retardant polycarbonate are manufactured to meet safety standards for electrical switchboard components used in India. Buyers should check the specific product listing or packaging for certification details relevant to the product they are purchasing. Buying from a reputed manufacturer or authorized online store ensures that the cover plate material and construction meet the applicable safety and quality requirements for Indian residential and commercial use.
Clean a modular plate with a dry, or slightly damp, soft cloth. Gently wipe away dust, fingerprints and light marks. Do not use abrasive pads, harsh chemical cleaners, or alcohol-based sprays as these may scratch or damage the polycarbonate surface. Satin finish plates need to be cleaned less often because their finish naturally reduces dust accumulation. Always do not spray liquid directly onto the plate as moisture will seep into the switchboard causing electrical problems.
Yes. If you have a modular plate that utilizes a two-part grid and cover frame system, you can replace just the cover plate without removing the switches or disturbing the wiring. All you need to do is unclip or unscrew the old cover plate from the grid frame and snap the new one in place. This is a simple way to change your switchboard appearance while renovating a room without having to replace the switches and sockets.