
4M grid and 4M cover frame, painted grey
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
4M grid and 4M cover frame, painted grey
Description
Livia cover frame by Schneider electric is a horizontal surface mounted fixing accessory having 4 gangs. This device is designed to be surface mounted. The dimensions of the product are (W) 152mm x (H) 88mm x (D) 13mm. It is made of Polycarbonate (PC). The color of the product is grey with a matt surface finish and anti-bacterial surface treatment. It reaches IP20 and IK02 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong.
Product Details
Product Name | 4M grid and 4M cover frame, painted grey |
---|---|
Range Name | Livia |
Tax Class | GST-18 |