The store will not work correctly when cookies are disabled.
Shop by Category
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
5
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
Filter by
Filter by
-
Sub-Category
-
-
Range Name
-
-
Switch Orientation
-
-
Output Power Capacity
-
-
Nominal Output Voltage
-
-
Input Voltage
-
-
Chord Length
-
-
AC3 Current Rating
-
-
Coil Voltage
-
-
Sub-Category
-
-
Current Rating
-
-
Number of Poles
-
-
No of Modules
-
-
No of Ways
-
-
Sensitivity
-
-
Tripping Curves
-
-
Color
-
-
Indicator Type
-
-
Power Rating
-
-
No of Pins
-
-
Shutter Availability
-
-
Indicator Availability
-
-
Time Delay
-
-
Output Current
-
-
Back Box is needed for
-
-
Pin Configuration
-
-
Color of Indicator
-
-
No. of Steps
-
-
Signal Type
-
-
Light Color
-
-
No. of Outlets
-
-
No. of Switches per unit
-
-
No. of Ports
-
-
Sheet thickness
-
-
IP Rating
-
-
Luminance
-
-
Cable Category
-
Search engine powered by ElasticSuite