Mobiya Solar Lamp

AEP-LR01-S2000
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Mobiya Original is a robust solar lantern that will provide you with safe, reliable

and clean energy for lighting and USB charging needs.

Its innovative design makes it effective and also human-centric:

- Made of recyclable materials which contribute to reducing your carbon footprint

- Integrated LED technology that lasts longer and enhances your well-being

- Easily replaceable Lithium Ferro Phosphate (LFP) battery can be charged easily

from a solar panel or 5 V USB port

- Multiple mounting options are provided for your lighting requirements

In short, Mobiya Original is good for you and for the planet.


Product Specifications


Maximum light output  280 lumens
Maximum LED power output  2.2 W
Battery: Type and size  3.2 V, 3.4 Ah Lithium Ferro Phosphate, 2000 cycles
Solar input voltage 4.5 V (± 10%)
Mobile phone charging port  5 V, 550 mA
Accessory  4-in-1 universal USB Charging Cable Adapter
LED Indication  Battery Status, Battery Low and Battery charging
Operating temperature  -10 to 50C
Dimension of the solar panel in mm (LBH)  185 x 185 x 16
IP degree of protection  IP65
Dimension of the lamp in mm (LBH)  158.2 x 152 x 141.7
Gross weight in kg (with packaging)  1.3 kg
Net weight in kg (without packaging)  1.0 kg
Certification*  VeraSol, SONCAP, IP65, LM79, LM80, CE and SABS (IEC Report)

Product Details

Product Name Mobiya Solar Lamp
Range Name Mobiya
Tax Class GST-12

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account