
calcActive())">
4M Grid & 4M Cover Frame
CPXCP4M_WE
₹ 287.00
₹ 129.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CPXCP4M_WE
4M Grid & 4M Cover Frame
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
4M Grid & 4M Cover Frame
₹ 287.00
₹ 129.15
Description
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Product Details
Product Name | 4M Grid & 4M Cover Frame |
---|---|
Range Name | Clipsal X |
Category | Cover and Grid Plate |
Tax Class | GST-18 |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Color | White |
No of Modules | 4 Mod |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review