Chakde2_2023

Chakde2_2023 Showing 23 out of 23 products

Set Descending Direction
  1.                                                                      
    17.5MM PHASE LOSE/SEQUENCE, >U>
    In stock
    Regular Price ₹ 3,001 Special Price ₹ 1,741
     
  2.                                                                      
    17.5MM TIMER RELAY 4 FUNCTION ABCH
    In stock
    Regular Price ₹ 2,045 Special Price ₹ 1,186
     
  3.                                                                      
    LED INDICATOR LAMP (AMBER) 230VAC
    In stock
    Regular Price ₹ 272 Special Price ₹ 169
     
  4.                                                                      
    LED INDICATOR LAMP (GREEN) 230VAC
    In stock
    Regular Price ₹ 272 Special Price ₹ 169
     
  5.                                                                      
    Medium XA2 Pilot Light,220v AC, Blue
    In stock
    Regular Price ₹ 280 Special Price ₹ 174
     
  6.                                                                      
    Medium XA2 Pilot Light, 24v AC/DC, Green
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  7.                                                                      
    Medium XA2 Pilot Light,220v AC,Yellow
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  8.                                                                      
    Medium XA2 Pilot Light,220v AC,Red
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  9.                                                                      
    Dia 22, pilot light, 220V AC, yellow
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  10.                                                                      
    Medium XA2 Pilot Light,220v AC,Green
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  11.                                                                      
    Medium XA2 Pilot Light, 24v AC/DC, Red
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  12.                                                                      
    Medium XA2 Pilot Light, 24v AC/DC,orange
    In stock
    Regular Price ₹ 189 Special Price ₹ 117
     
  13.                                                                      
    LED INDICATOR LAMP (RED) 230VAC.
    In stock
    Regular Price ₹ 272 Special Price ₹ 169
     
  14.                                                                      
    PUSHBUTTON FLUSH SPRING RETURN
    In stock
    Regular Price ₹ 180 Special Price ₹ 112
     
  15.                                                                      
    Harmony XB5,PUSHBUTTON FLUSH SPRING RETURN
    In stock
    Regular Price ₹ 180 Special Price ₹ 112
     
  16.                                                                      
    MUSHROOM LATCHING TURN TO RELEASE 40MM
    In stock
    Regular Price ₹ 342 Special Price ₹ 212
     
  17.                                                                      
    SELECTOR SWITCH 2 POSITION
    In stock
    Regular Price ₹ 444 Special Price ₹ 275
     
  18.                                                                      
    MINIATURE RELAY 5A 2CO 24VDC WITH LED
    In stock
    Regular Price ₹ 455 Special Price ₹ 264
     
  19.                                                                      
    SIMPLE SOCKET 29MM / MIXED TERMINATIONS
    In stock
    Regular Price ₹ 273 Special Price ₹ 158
     
  20.                                                                      
    MINIATURE RELAY 5A 2CO 230VAC WITH LED
    In stock
    Regular Price ₹ 455 Special Price ₹ 264
     
  21. 5                                                                      
    SIMPLE SOCKET 22,5MM / MIXED TERMINATION
    In stock
    Rating:
    100%
    Regular Price ₹ 214 Special Price ₹ 124
     
  22.                                                                      
    MINIATURE RELAY 3A 4CO 24VDC WITH LED
    In stock
    Regular Price ₹ 515 Special Price ₹ 299
     
  23.                                                                      
    MINIATURE RELAY 3A 4CO 230VAC WITH LED
    In stock
    Regular Price ₹ 515 Special Price ₹ 299
     

Chakde2_2023

Chakde2_2023 Showing 23 out of 23 products

Set Descending Direction