Control Relay

Control Relay

52 results

Quick Buy
arrow-down
CONTROL RELAY EasyPact TVS 2NO 2NC COIL
CAE22N5
CAD32N7 Contactor 32A 3P 24VDC | Schneider Electric
CAD32N7
ELECTROMAGNETIC RELAY
CA3KN40FD3
TeSys AUXILIARY CONTACTOR
CAD50MD
ELECTROMAGNETIC RELAY
CA3KN22FD3
CAD506F7 Contactor 50A 6P 230VAC Coil | Schneider Electric
CAD506F7
TeSys AUXILIARY CONTACTOR
CAD50E7
K CONTROL RELAY 2NO 2NC 415V AC COIL.
CA2KN22N7
ELECTROMAGNETIC RELAY
CA3KN22BD3
K CONTROL RELAY 3NO 1NC 24V DC LOW CONS
CA4KN31BW3
CAD50U7 Contactor 50A 3P 24VDC Coil | Schneider Electric
CAD50U7
CAD32U7 Contactor 32A 3P 24VDC Coil | Schneider Electric
CAD32U7

Buy Control Relays Online at Best Price in India

Schneider Electric control relays help monitor, control, and protect electrical systems across a wide range of industrial automation applications. Designed for reliable performance, these relays monitor critical parameters such as voltage, current, phase, frequency, and temperature to help prevent equipment damage and operational disruptions. Explore the Schneider Electric eShop to find control relays with advanced monitoring capabilities, easy integration, and dependable protection for automation systems, control panels, HVAC equipment, and industrial machinery.

What is a Control Relay?

A control relay is an electrical switching and monitoring device used to control, protect, and automate electrical circuits in industrial and commercial systems. Control relays help monitor critical parameters such as voltage, current, phase, frequency, temperature, and liquid levels, enabling reliable system operation and equipment protection. Schneider Electric control relays are designed to support industrial automation applications by providing advanced monitoring, fault detection, and control capabilities.

How Control Relays Work

Control relays continuously monitor specific electrical or process parameters within a system. When a measured value exceeds or falls below a predefined threshold, the relay automatically changes the state of its contacts to trigger an alarm, disconnect equipment, or activate a control function. This rapid response helps protect electrical systems, improve operational safety, and reduce the risk of equipment damage or unplanned downtime.

Importance of Control Relays in Automation Systems

Control relays play a critical role in industrial automation by helping maintain stable operating conditions and protecting equipment from abnormal electrical events. They enable automated monitoring and control of essential system parameters, helping improve efficiency, enhance reliability, and support uninterrupted operations. By detecting faults early, control relays help reduce maintenance costs and extend the lifespan of connected equipment.

Applications of Control Relays

Control relays are widely used across industrial automation, manufacturing, HVAC systems, water treatment facilities, motor control systems, process industries, and electrical distribution networks. They help monitor system performance, protect equipment from electrical faults, and ensure safe, reliable operation in applications where continuous monitoring and control are essential.

Types of Control Relays

Schneider Electric offers a wide range of control relays designed to monitor and protect electrical systems across industrial automation and control applications. Different types of control relays are used to monitor specific parameters such as voltage, current, phase, frequency, temperature, and liquid levels, helping ensure safe operation, equipment protection, and system reliability.

Voltage Monitoring Relays

Voltage monitoring relays continuously monitor supply voltage levels and detect conditions such as overvoltage, undervoltage, and voltage imbalance. These relays help protect motors, control panels, and electrical equipment from damage caused by unstable power conditions.

Current Monitoring Relays

Current monitoring relays track current flow within electrical circuits and help identify overloads, undercurrent conditions, or abnormal current fluctuations. They are commonly used to protect motors, pumps, and industrial equipment from operational faults and unexpected failures.

Phase Monitoring Relays

Phase monitoring relays help protect three-phase systems by detecting phase loss, phase sequence errors, and phase imbalance. These relays are essential for maintaining safe motor operation and preventing equipment damage caused by phase-related electrical faults.

Frequency Monitoring Relays

Frequency monitoring relays monitor the frequency of electrical power supplies and trigger corrective actions when frequency levels fall outside preset limits. They are commonly used in power generation, automation systems, and critical industrial processes where frequency stability is important.

Temperature Monitoring Relays

Temperature monitoring relays monitor equipment and process temperatures to help prevent overheating and thermal damage. They are widely used in motors, transformers, HVAC systems, and industrial machinery where temperature control is critical for safe and efficient operation.

Liquid Level Monitoring Relays

Liquid level monitoring relays help monitor and control fluid levels in tanks, reservoirs, and water treatment systems. These relays support automatic pump control, overflow prevention, dry-run protection, and efficient liquid management across industrial and commercial applications.

Key Features of Schneider Electric Control Relays

Schneider Electric control relays are designed to provide reliable monitoring, protection, and control for industrial automation and electrical systems. With advanced monitoring capabilities, flexible configuration options, and dependable performance, these control relays help improve equipment protection, operational efficiency, and system reliability across a wide range of applications.

Continuous System Monitoring

Schneider Electric control relays continuously monitor critical electrical and process parameters such as voltage, current, phase, frequency, temperature, and liquid levels. This real-time monitoring helps identify abnormal conditions early and supports proactive system protection.

Voltage and Current Protection

Control relays help protect equipment from overvoltage, undervoltage, overcurrent, and undercurrent conditions. By detecting electrical abnormalities and triggering corrective actions, they help reduce the risk of equipment damage and operational disruptions.

Phase Loss and Phase Sequence Detection

Designed for three-phase systems, Schneider Electric control relays can detect phase loss, phase imbalance, and incorrect phase sequence. These features help protect motors and electrical equipment from faults that can affect performance and reliability.

Adjustable Threshold Settings

Many Schneider Electric control relays offer adjustable threshold settings, allowing users to configure monitoring limits based on specific application requirements. This flexibility helps ensure accurate fault detection and customized system protection.

Compact and Easy Installation

The compact design of Schneider Electric control relays simplifies installation within control panels and automation systems. Their user-friendly configuration options help reduce installation time and support efficient system integration.

Reliable Performance in Industrial Environments

Built for demanding industrial applications, Schneider Electric control relays deliver consistent performance under challenging operating conditions. Their robust construction and dependable monitoring capabilities help improve system uptime and long-term operational reliability.

Applications of Control Relays

Schneider Electric control relays are used across a wide range of industrial and commercial applications to monitor electrical parameters, protect equipment, and support reliable automation. Their ability to detect abnormal operating conditions and trigger corrective actions makes them an essential component in modern control and monitoring systems.

Industrial Automation Systems

Control relays play a vital role in industrial automation by monitoring critical system parameters and helping maintain stable operations. They support automated processes by detecting faults, controlling equipment, and improving overall system reliability.

Motor Control and Protection

Control relays help protect motors from abnormal electrical conditions such as phase loss, voltage fluctuations, and current imbalances. By monitoring motor operating conditions, they help reduce equipment damage, improve performance, and minimize downtime.

HVAC Systems

In heating, ventilation, and air conditioning systems, control relays monitor electrical and environmental conditions to support reliable equipment operation. They help protect compressors, fans, and other HVAC components from faults that could affect performance and efficiency.

Pumps and Water Treatment Plants

Control relays are widely used in pumping systems and water treatment facilities to monitor liquid levels, voltage conditions, and pump performance. They help prevent dry running, overflow situations, and equipment failures while supporting efficient system operation.

Manufacturing Facilities

Manufacturing environments rely on control relays to monitor machinery, production equipment, and electrical systems. Their fault detection and protection capabilities help improve operational continuity, reduce maintenance requirements, and enhance workplace safety.

Process Control Applications

Control relays support process industries by continuously monitoring parameters such as temperature, frequency, voltage, and liquid levels. They help maintain process stability, improve control accuracy, and protect critical equipment from abnormal operating conditions.

How to Choose the Right Control Relay

Selecting the right control relay is essential for ensuring reliable monitoring, equipment protection, and efficient system operation. Factors such as the parameter being monitored, electrical ratings, environmental conditions, system compatibility, and required protection functions should all be considered when choosing a control relay for industrial automation and control applications.

Identify the Parameter to Monitor

The first step is determining which parameter needs to be monitored. Schneider Electric control relays are available for monitoring voltage, current, phase, frequency, temperature, and liquid levels. Choosing the correct relay type ensures accurate monitoring and effective protection for your application.

Consider Voltage and Current Ratings

Verify that the control relay is suitable for the voltage and current levels of the system. Selecting a relay with the appropriate electrical ratings helps ensure reliable performance and protects connected equipment from abnormal operating conditions.

Evaluate Environmental Conditions

Operating environments can influence relay performance and lifespan. Consider factors such as ambient temperature, humidity, dust, vibration, and installation location when selecting a control relay for industrial or commercial use.

Check System Compatibility

Ensure the control relay is compatible with the existing control panel, automation system, or electrical equipment. Proper compatibility simplifies installation, improves system integration, and supports reliable long-term operation.

Select Required Protection Functions

Different applications require different protection capabilities. Consider features such as overvoltage and undervoltage protection, phase loss detection, current monitoring, frequency monitoring, temperature monitoring, or liquid level control based on your operational requirements.

Schneider Electric Control Relay Range

Schneider Electric offers a comprehensive range of control relays designed to support monitoring, protection, and automation requirements across industrial and commercial applications. From voltage and current monitoring to phase protection and multifunction control, Schneider Electric control relays help improve system reliability, equipment safety, and operational efficiency.

Zelio Control Relays

Schneider Electric Zelio Control Relays are designed for advanced monitoring and protection of electrical systems. Available in both conventional and NFC-enabled models, they offer flexible configuration, simplified setup, and reliable performance for industrial automation and control applications.

Voltage Monitoring Relays

Voltage monitoring relays help detect overvoltage, undervoltage, and voltage imbalance conditions. These relays protect motors, control panels, and electrical equipment from damage caused by unstable power supplies, helping ensure safe and reliable operation.

Current Monitoring Relays

Current monitoring relays continuously monitor current levels and detect abnormal conditions such as overloads, undercurrent events, and current fluctuations. They help improve equipment protection and support reliable operation in industrial systems.

Phase Monitoring Relays

Phase monitoring relays are designed for three-phase systems and help detect phase loss, phase imbalance, and incorrect phase sequence. They play a critical role in protecting motors and electrical equipment from phase-related faults that can impact performance and reliability.

Multifunction Monitoring Relays

Multifunction monitoring relays combine multiple monitoring and protection functions within a single device. They can monitor parameters such as voltage, current, frequency, phase conditions, temperature, and liquid levels, making them a versatile solution for complex automation and process control applications.

Benefits of Using Schneider Electric Control Relays

Schneider Electric control relays help improve equipment protection, system performance, and operational efficiency across a wide range of industrial automation applications. By continuously monitoring critical electrical parameters and responding to abnormal conditions, these relays support safer operations, enhanced reliability, and long-term equipment performance.

Improved Equipment Protection

Schneider Electric control relays help protect motors, control panels, pumps, HVAC systems, and other electrical equipment from conditions such as voltage fluctuations, phase loss, current imbalances, and overheating. Early fault detection helps reduce the risk of equipment damage and costly repairs.

Reduced Downtime

By identifying abnormal operating conditions before they lead to equipment failures, control relays help minimize unplanned downtime and production interruptions. This proactive protection supports continuous operations and improves overall productivity.

Enhanced System Reliability

Continuous monitoring and automatic response capabilities help maintain stable operating conditions across industrial systems. Schneider Electric control relays contribute to improved system reliability by helping prevent faults that can affect performance and operational efficiency.

Easy Integration with Automation Systems

Schneider Electric control relays are designed to integrate easily with control panels, PLCs, motor control systems, and industrial automation platforms. Their compatibility helps simplify system design while supporting reliable monitoring and protection.

Trusted Schneider Electric Quality

Backed by Schneider Electric's expertise in energy management and industrial automation, control relays are engineered to deliver dependable performance in demanding environments. Their robust construction and reliable monitoring capabilities help support long-term operational success.

Why Choose Schneider Electric Control Relays?

Schneider Electric control relays are designed to deliver reliable monitoring, protection, and control for industrial automation and electrical systems. Combining advanced monitoring capabilities, flexible configuration options, and proven performance, these relays help improve equipment protection, operational efficiency, and system reliability across a wide range of applications.

Advanced Monitoring Capabilities

Schneider Electric control relays continuously monitor critical parameters such as voltage, current, phase, frequency, temperature, and liquid levels. Their advanced monitoring functions help detect abnormal conditions early, enabling faster corrective actions and enhanced equipment protection.

Wide Range of Monitoring Functions

From voltage and current monitoring to phase protection and liquid level control, Schneider Electric offers control relays for a variety of industrial applications. This broad portfolio makes it easier to select the right monitoring solution based on specific operational requirements.

Industrial-Grade Reliability

Built for demanding industrial environments, Schneider Electric control relays deliver consistent performance under challenging operating conditions. Their robust construction and dependable monitoring capabilities help support long-term system stability and equipment reliability.

Easy Configuration and Maintenance

Many Schneider Electric control relays feature user-friendly configuration options, adjustable settings, and simplified installation. These features help reduce setup time, streamline maintenance activities, and support efficient system management.

Technical Support and Product Expertise

Schneider Electric provides comprehensive product documentation, technical resources, and expert support to help customers select, install, and maintain the right control relay solution. This expertise helps ensure optimal performance throughout the product lifecycle.

Best Selling Control Relays Price List in India

Here’s a look at a few well-known relay models and the usual control relay price range in India. Prices shift at times depending on stock, voltage types, or the exact version:

Product Discount Selling Price
TVS CONTROL RELAY 4NO 110VAC 50Hz
CAE40F5
51% INR 757.05
CONTROL RELAY EasyPact TVS 2NO 2NC COIL
CAE22N5
51% INR 904.05
ELECTROMAGNETIC RELAY
CA3KN40FD3
50% INR 4565.00
ELECTROMAGNETIC RELAY
CA3KN22FD3
50% INR 5112.50
TVS CONTROL RELAY 2NO 2NC 110VAC 50Hz
CAE22F5
51% INR 757.05

FAQs About Control Relays

Q. What is a control relay?

A control relay is an electrical device used to monitor, control, and protect circuits by responding to specific electrical or process conditions. It helps automate operations and protect equipment in industrial and commercial systems.

Q. How does a control relay work?

A control relay continuously monitors parameters such as voltage, current, phase, frequency, temperature, or liquid levels. When a measured value exceeds or falls below a preset threshold, the relay changes the state of its contacts to trigger an alarm, stop equipment, or activate a control function.

Q. What is the difference between a control relay and a contactor?

A control relay is primarily used for monitoring, signalling, and low-power control functions, while a contactor is designed to switch high-current electrical loads such as motors, lighting systems, and industrial equipment.

Q. What are control relays used for?

Control relays are used in industrial automation, motor control, HVAC systems, water treatment plants, manufacturing facilities, and process control applications to monitor electrical conditions and protect equipment from faults.

Q. What is a voltage monitoring relay?

A voltage monitoring relay monitors supply voltage levels and detects overvoltage, undervoltage, and voltage imbalance conditions. It helps protect electrical equipment from damage caused by unstable power supplies.

Q. What is a current monitoring relay?

A current monitoring relay continuously monitors current flow and detects abnormal conditions such as overloads, undercurrent events, or current fluctuations that could affect equipment performance.

Q. What is a phase monitoring relay?

A phase monitoring relay protects three-phase systems by detecting phase loss, phase imbalance, and incorrect phase sequence. It helps prevent motor damage and operational issues caused by phase-related faults.

Q. What is a multifunction monitoring relay?

A multifunction monitoring relay combines multiple monitoring functions in a single device, allowing users to monitor parameters such as voltage, current, phase, frequency, temperature, and liquid levels.

Q. How do I choose the right control relay?

When selecting a control relay, consider the parameter to be monitored, voltage and current ratings, environmental conditions, system compatibility, and the protection functions required for the application.

Q. Can control relays be used with PLCs and automation systems?

Yes. Schneider Electric control relays are designed to integrate with PLCs, control panels, motor control systems, and industrial automation platforms, helping improve monitoring, protection, and control capabilities.

Q. What industries commonly use control relays?

Control relays are widely used in manufacturing, industrial automation, water treatment, energy management, HVAC, building automation, process industries, and electrical distribution systems.

Q. Why choose Schneider Electric control relays?

Schneider Electric control relays offer advanced monitoring capabilities, reliable protection functions, industrial-grade performance, easy integration with automation systems, and access to comprehensive technical support and product expertise.

Q. What parameters can a control relay monitor?

Control relays can monitor voltage, current, phase sequence, phase loss, frequency, temperature, liquid levels, and other process variables depending on the relay type and application requirements.



Best-Selling Schneider Electric India - Control Relay Price List (2026-2027)

Updated Date: 05 November, 2026